Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Paddlewheel Flow Sensors Non-magnetic Design Tolerates Some Rust - Discontinued

FP-8000 Discontinued

 | FP-8000 Discontinued

  • Unique, Non-Magnetic Design Eliminates Errors Caused by Rust
  • Noise-Free Pulse Signal Transmits up to 600 m (2000')
  • Encapsulated Electronics and Cap with Integral Cord Grip Provides Environmental Protection
  • Sensor Secured to Fitting with Locking Pin—No Threaded Adaptor

Description

The FP8000 has been discontinued. Please see the FP-2540 as a possible substitute or contact our Flow and Environmental department.

OMEGA ® FP8000 Series paddlewheel flow sensors are ideal for applications in which the solutions have low viscosity (are water-like) and are low in suspended solids. Some typical applications include water distribution, irrigation monitoring, HVAC flowrates, meter purification, and process monitoring. A unique non-magnetic sensing technique makes these sensors especially well-suited for applications where the impeller is exposed to metallic particles or rust commonly found in steel or iron pipes. The high amplitude pulse output is ideally suited for direct hook-up to the OMEGA ® DPF700 ratemeter/totalizer. The Model FP8001 (polypropylene) and FP8002 (PVDF) flow sensors have encapsulated electronics and are used with special installation fittings. A locking pin/retaining ring supplied with the fittings secures the sensor in the tee and facilitates removal and replacement. Two O-rings on the sensor body provide a double process seal. The zirconia ceramic shaft is compatible with a variety of salt solutions; however, it is not recommended for use with acids or bases.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Fittings
  
FP8140
Consult Sales  
Availability: 
 
 
4" PVDF fitting
Accessories
Click to expand/minimize a list of what others bought with thePSU-93
PSU-93
AUD126.27
Availability: 1 week
 
Wall socket plug-in transformer,115 Vac in, 24 Vdc out on screw terminals
Click to expand/minimize a list of what others bought with theTX4-100
TX4-100
AUD87.85
Availability: 1 week
 
4-wire shielded cable, 30 m (100')
Click to expand/minimize a list of what others bought with theDPF701
DPF701
Consult Sales  
Availability: 
 
 
Panel meter for Rate or Total Indication
All amounts shown in AUD
Note: Each Unit is supplied with a complete operator's manual.
  
We noticed you are from the US. Visit your local site for regional offers and live support.