Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Signal Conditioners and Flow Sensors

FP85A - OBSOLETE PRODUCT

Signal Conditioners and Flow Sensors | FP85A - OBSOLETE PRODUCT

Signal Conditioners and Flow Sensors

  • Front Panel Programming and Scaling
  • Alphanumeric Program Display
  • Both Rate and Total Indication Standard
  • NEMA-4X/IP65 Front Face
  • Suitable for Panel Mounting

Description

The FP85A microprocessor-based signal conditioner provides the ultimate in system flexibility and convenience, with simultaneous 4-20 mA and open collector pulse outputs. The FP85A can be integrally mounted to FP8500 series paddlewheel sensors utilizing an FP85NM or FP85DM integral mounting kit. The FP85A can also be remotely mounted, either on a panel (front mounted, utilizing the included captive self-tapping screws to thread into the panel wall) or on a pipe, wall, or tank with a universal mounting kit. The FP85A can be remotely used with the OMEGA ® FP-5100, FP-5200, FP-5300, FP-3-1500, and FP-6000 paddlewheel flow sensors. The three front keys control all programming and scaling of the FP85A – there are no pots to tweak or internal adjustments to make. Simply enter the K-factor, and the FP85A displays rate with field-adjustable decimal point, mA output value, total (field selectable for resettable or non-resettable operation), and the date of the last reprogramming. The 8-digit alphanumeric LCD shows every program step in clear language, allowing display in any engineering units and timebase in seconds, minutes, hours, or days. A special pushbutton sequence permits entry into the programming, thus providing security against unauthorized reprogramming. The FP85A also has a 4.00 mA or a 20.00 mA output calibration signal for scaling remote readout devices. The front panel of the FP85A is rated NEMA-4X/IP65, and the captive silicone gasket ensures moisture resistance in all mounting configurations. See FP90 series units as another option for your transmitter needs.
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
FP85A
Consult Sales  
Availability: 
 
 
Programmable module with 4-20 mA and pulse outputs
  
FP8501
AUD567.02
Availability: 7 weeks
 
1/2 " to 4" pipe, polypropylene body/titanium shaft
  
FP8502
AUD590.00
Availability: 7 weeks
 
5" to 8" pipe, polypropylene body/titanium shaft
  
FP8503
Consult Sales  
Availability: 
 
 
1/2 " to 4" pipe, PVDF body/Hastelloy C shaft
  
FP8504A
Consult Sales  
Availability: 
 
 
1/2 " to 4" pipe, all PVDF material
  
FP85NM
Consult Sales  
Availability: 
 
 
Integral mounting with1/2 " NPT conduit ports
  
FP85DM
Consult Sales  
Availability: 
 
 
Same as FP85NM, with PG13.5 threaded DIN conduit ports
  
FP85UNM
Consult Sales  
Availability: 
 
 
Universal mounting with1/2 " NPT conduit ports
  
FP85UDM
Consult Sales  
Availability: 
 
 
Same as DP85UNM, with PG13.5 threaded DIN conduit ports
Click to expand/minimize a list of what others bought with theU24Y101
U24Y101
Consult Sales  
Availability: 
 
 
24Vdc power supply
All amounts shown in AUD
Ordering Example:  (1) FP8501 Paddlewheel flow sensor .5 to 4, AUD567.02   
We noticed you are from the US. Visit your local site for regional offers and live support.