Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued

FPD1004, FPD1204, FPD1105, FPD1205, FPD1006, FPD1007

Positive Displacement (PD) High Flowmeters for Viscous Fluids | FPD1004, FPD1204, FPD1105, FPD1205, FPD1006, FPD1007

CE
  • 0 to 1,000 cps Viscosity Standard, 1,000,000 cps Viscosity Rotor Available on 316SS and AL Models
  • Compact, Durable and Serviceable On-site
  • Extremely Accurate Even With Viscous Fluids
  • Meter Design Minimizes the Number of Wearable Parts—Extending Product Life
  • Comes With Reed Switch or Hall Effect Sensor
  • Handles Particle Sizes to 0.28 mm (0.011")
  • Choose From a Variety of Output and Display Options

Description

The FPD1000 Series has been discontinued. Please see the FPD3200 Series as a possible alternatives or contact our Flow Engineering Department.

The higher flow FPD1000 Series is one of three compact meters in the Oval Gear Meter line. This positive displacement (PD) flow meter is ideally suited for viscous fluids which are difficult to meter with a turbine type flowmeter. Choose from either Aluminum or 316 Stainless Steel body or PPS (Polyphenylene Sulfide Resins) body. The FPD1000 Series can handle a wide range of fluid viscosities. These positive displacement flow meters are ideal for many flow measurement applications. Including many oil flow applications.

SPECIFICATIONS
Accuracy: ±0.5% rdg
Repeatability: ±0.03%
Fitting Type: FNPT, flange and tri-clover sanitary fittings optional on some models
Sensor Options: Reed switch (2-wire SPST reed switch N/O, 3 watts rated, 150 Vdc max) or hall effect sensor (25 mA NPN open collector) Hall Effect Sensor—Power
Requirements: Dedicated 4.5 to 24 Vdc (4.6 to 9 mA)
Maximum Viscosity: 1000 cP
Body: Aluminum; not recommended for water applications
Strainer Size: 60 mesh [handles particle sizes to 0.28 mm (0.011")]
Mounting: Shafts must be in a horizontal plane; cap screws should not point up or down

Wetted Materials
HousingAluminumStainless SteelPPS
Bearings for 1" units Carbon/graphite Carbon/graphite PPS
Bearings for 1.2 to 2" units PPS PPS N/A
Shaft 316 SS 316 SS Hastelloy C
Rotor for ½, ¾, 1½, 2" PPS PPS N/A
Rotor for 1" units 316 SS 316 SS PPS
O-ring FKM (STD) FKM (STD) PTFE (STD)


Meter Size (in) Weight kg (lb) Max Temp °C (°F) Max Pressure bar (psi) Typical K Factors (PPG) Frequency Range (Hz)
½ aluminum 1.50 (3.25) 80 (176) 55 (800) 424 1.8 to 55.8
½ SS 2.70 (6.0) 120 (248) 55 (800) 424 1.8 to 55.8
3/4 aluminum 1.9 (4.3) 80 (176) 55 (800) 197 2.6 to 51.9
1 PPS body 1.30 (1.3) 80 (176) 10 (150) 197 2.6 to 69.0
1 aluminum 2.20 (4.9) 80 (176) 55 (800) 136.3 3.6 to 72.7
1 Al w/150 lb flange 2.90 (6.6) 80 (176) Flange Rule 136.3 3.6 to 72.7
1 SS 5.70 (12.7) 120 (248) 55 (800) 136.3 3.6 to 72.7
1 SS w/150 lb flange 6.60 (14.6) 120 (248) Flange Rule 136.3 3.6 to 72.7
1 SS w/tri-clover fittings 4.90 (10.8) 120 (248) 55 (800) 136.3 3.6 to 72.7
1½ aluminum 4.50 (10.0) 80 (176) 55 (800) 54.9 2.4 to 60.4
1½ Al w/150 lb flange 5.40 (12.0) 80 (176) Flange Rule 54.9 2.4 to 60.4
2 aluminum 7.80 (17.1) 80 (176) 55 (800) 25.3 1.7 to 39.0
2" Al w/150 lb flange 9.10 (20.1) 80 (176) Flange Rule 25.3 1.7 to 39.0
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
2 NPT Aluminum Body with FKM O-Rings
Flowrate: 4 to 92 GPM (Flowrate <5 Centipoise: 9 to 79 GPM)
  
FPD1007
Consult Sales  
Availability: 
 
 
Hall effect pulse output
ACCESSORIES
  
FPD1000-TX
Consult Sales  
Availability: 
 
 
Remote 4 to 20 mA output—loop powered
  
FPD1000D-TX
Consult Sales  
Availability: 
 
 
Remote 4 to 20 mA output with programmable display—loop powered
  
FPD1000D-BAT
Consult Sales  
Availability: 
 
 
Remote battery powered programmable display
Click to expand/minimize a list of what others bought with theFPW-15
FPW-15
Consult Sales  
Availability: 
 
 
15 volt power supply
Click to expand/minimize a list of what others bought with theDPF701
DPF701
Consult Sales  
Availability: 
 
 
Frequency input panel meter for rate or totalization
All amounts shown in AUD
Note: Comes complete with operator's manual.

* PPS models come standard with PTFE O-rings.

** Aluminum models not recommended for water applications.

For PTFE O-rings, add suffix "-T" to Model number, add
     $109 to FPD1004/1034/1204
     $159 to FPD1005/1205
     $169 to FPD1006
     $194 to FPD1007.

For 1,000,000 cP high viscosity rotor, add suffix "-HV" to model number, add
     $316 to FPD1004/1005/1006/1007
     $880 to FPD1204
     $1013 to FPD1205.

For 150# flange fittings, add suffix "-F" to AL or 316SS 1" and larger models, add $306 to price.

Comes complete with operator’s manual.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 

Product Manuals:

Download FPD1004 thru FPD1007,FPD1104 thru FPD1107,FPD1204 thru FPD1207 - High Flow Positive Displacement Flowmeters
Download FPD1000D-BAT - Battery Powered Display Local and Remote Models
Download FPD1000-A and FPD1000-TX - 4-20mA Transmitter
Download FPD100D-A and FPD1000D-TX - 4-20 mA Transmitter with Display
Download FPD1000-HP Series - High Pressure Positive Displacement Flowmeters
We noticed you are from the US. Visit your local site for regional offers and live support.