Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Flow Indicators and Totalizers With Analog & Digital Displays - Discontinued

FPM-5500

 | FPM-5500

CE
  • 12-24 Vdc/ac Powered
  • Simple Pushbutton Operation
  • Independently Calibrated Flow and Totalizer Displays
  • Two 8-Digit Totalizers

Description

The FPM-5500 model has been discontinued. Please see the DPU91-FLOW Series as a possible alternative or contact our Flow Engineering Department.

The FPM-5500 flow monitor is a feature-packed process monitor covering the widest possible spectrum of applications. Dual totalizers are calibrated independently of the digital analog flowrate. Reset one totalizer remotely from 100 feet away. Expand the communication range of the system by connecting peripheral equipment to the isolated frequency out, the totalizer pulse output, the alarm contact outputs, or the 4 to 20 mA current output. Packaged in a slim-line housing with NEMA-4X shatter- resistant front panel, the FPM-5500 is the most sophisticated analog monitor available.

SPECIFICATIONS
Accuracy: ±0.5% of reading
Repeatability: ±0.2% of reading
Input: Optically isolated
Input Range: 0.5 Hz to 10 kHz
Display: NEMA 4X (IP66)
    Update Rate: 1 s
    Totalizers: 8-digit resettable with security option 8-digit non-resettable
Environmental:
    Operating temperature: -10 to 55°C (14 to 131°F)
    Relative Humidity: 0 to 95%, non-condensing
Alarm Contacts: High/low pulse programmable
    Hysteresis: 2% of range (fixed)
    2 SPDT Relays: 5 A @ 30 Vdc; 5 A @ 125 Vac; 3 A @ 250 Vac
Current Output: 4 to 20 mA, non-isolated, internally powered
    Update Rate: <100 ms
    Loop Impedance: 350Ω max @ 12V, 950Ω max @ 24V
    Accuracy: ±0.1%
Frequency Output and Totalizer Pulse Output: Open-collector transistor, optically isolated, 5 mA max sink
Totalizer Reset: Front keypad or external contact closure; 30 m (100') max cable length
Dimensions: 97 L x 97 W x 76 mm D (3.8 x 3.8 x 3.0") 92 mm² Cutout
Compatible Sensors: FP-5300/5100, FP-5200, FP-6000, and FP-5600 (see related links below)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
AUD146.00
Availability: 9 weeks
 
Liquid-tight connector kit
Click to expand/minimize a list of what others bought with theFPM-5000-MB
FPM-5000-MB
AUD100.00
Availability: 9 weeks
 
Mounting Bracket
All amounts shown in AUD
Note: Comes complete with operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.