Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Batch Controllers - Discontinued

FPM-9020A

 | FPM-9020A

CE
  • User-Friendly Menu with Simple
    Setup and Operation
  • Easy Batch Size Changeability
  • Applications Include: Chemical Addition,
    Battery Manufacture, Canning/Bottling and Industrial Laundering

Description

The FPM-9020A model has been discontinued. Please see the DPU91-FLOW Series as a possible alternative or contact our Flow Engineering Department.

The FPM-9020A batch controller was designed for simple, single-function batching systems. A user-selectable menu allows easy configuration of current and relay options. One relay provides batch in-progress alarming, and the other can be used for a 2-stage shutdown, over-run alarm, end-of-batch, or missing signal alarm.

SPECIFICATIONS
Accuracy: ±0.5% of reading
Operating Range: 0.5 to 1000 Hz, optically isolated
Power Requirements: 12 to 24 Vac or 12 to 24 Vdc, unregulated, 50 to 60 Hz, 10 W max
Display:
    Analog: Reversible dial, 0 to 100% or 100 to 0%
    Digital: Backlit 2 x 16 character alphanumeric LCD
    Batch Size: 0 to 999999 engineering units
    Totalizer: 8-digit resettable and non-resettable
Current Output: 4 to 20 mA, non-isolated, internally powered
Loop Impedance: 350Ω max @12V, 950Ω max @ 24V
Accuracy: ±0.1%
Configurations: Batch completion, valve control or end-of-batch
Alarm Contacts: 2 SPDT relays: 5 A @ 30 Vdc max, 5 A @ 125 Vac, or 3 A @ 250 Vac
Batch: Batch in-progress
Programming Options: 2-stage shutdown, over-run alarm, end-of-batch pulse, missing signal alarm
Additional Functions: EOB pulse, remote start, stop, resume
Operating Conditions:
    Operating Temperature: -10 to 55°C (14 to 131°F)
    Relative Humidity: 0 to 95%, non-condensing
Accuracy: ±0.5% of reading
Materials:
    Enclosure: ABS plastic, NEMA 4X (IP66)
    Keypad: Silicone rubber
    Panel and Case Gasket: Neoprene®
    Window: Hard-coated polycarbonate
    Weight: 500 g (18 oz)
Compatible Sensors: FP-5300/5100, FP-5200, FP-6000, and FP-5600 (see related links below)
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Accessories
Click to expand/minimize a list of what others bought with theFPM-5000-LTCK
FPM-5000-LTCK
AUD146.00
Availability: 9 weeks
 
Liquid tight connector kit
Click to expand/minimize a list of what others bought with theFPM-5000-MB
FPM-5000-MB
AUD100.00
Availability: 9 weeks
 
Mounting bracket
All amounts shown in AUD
Note: Comes complete with operator's manual.


Ordering Example: (1) FP-5300 Paddlewheel Sensor, AUD694.88  
We noticed you are from the US. Visit your local site for regional offers and live support.