Description
The FPUC200 has been discontinued. Please contact our Flow and Environmental department for possible substitutes.Model No. | Max Flow Rate* |
Max TDH |
Motor HP 60 Hz |
Max Spec. Grav. |
||
GPM | LPM | Ft. | M | |||
With Single-Phase, 115/230 VAC, TEFC Motor | ||||||
FPUC201 | 70 | 220 | 30 | 6.5 | 0.75 | 1.8 |
FPUC202 | 90 | 285 | 32 | 7 | 1.5 | 1.6 |
FPUC203 | 120 | 380 | 70 | 15 | 2 | 1.1 |
With 3-Phase, 230/460 Vac, TEFC Motor | ||||||
FPUC204 | 70 | 220 | 30 | 6.5 | 0.75 | 1.8 |
FPUC205 | 90 | 285 | 32 | 7 | 1.5 | 1.6 |
FPUC206 | 120 | 380 | 70 | 15 | 2 | 1.6 |
FPUC207 | 150 | 475 | 90 | 19 | 3 | 1 |
Model No. | Max Flow Rate* |
Max TDH |
Required HP |
|||
GPM | LPM | Ft. | M | 60 Hz | 50 Hz | |
FPUC208 | 70 | 220 | 30 | 6.5 | 0.4 | 0.31 |
FPUC209 | 90 | 285 | 32 | 7 | 0.9 | 0.5 |
FPUC210 | 120 | 380 | 70 | 15 | 1.8 | 1 |
FPUC211 | 150 | 475 | 90 | 19 | 3 | 1.7 |
FPUC212 | 180 | 570 | 94 | 20 | 4.8 | 2.8 |
FPUC213 | 230 | 725 | 70 | 15 | 4.9 | 2.8 |