Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Non-Metallic Sealless Magnetic Centrifugal Pumps

FPUCM800 Series

Non-Metallic Sealless Magnetic Centrifugal Pumps | FPUCM800 Series

Non-Metallic Sealless Magnetic Centrifugal Pumps

  • Leakproof and Sealless
  • Rugged Cantilever Design
  • Runs Dry for up to 30 Minutes
  • Excellent Chemical Resistance
  • Polypro or PVDF Construction
  • Temperature to 104°C (220°F)
  • Back Pull-Out Design

Description

OMEGA™ FPUCM800 Series sealless magnetic centrifugal pumps feature all non-metal wetted parts for compatibility with a wide variety of corrosives. Their sealless magnetic design insures against liquid leaks, and the use of powerful neodymium rare earth magnets provides long-life performance. Once liquid is in the pump, the FPUCM800 can survive without damage if accidentally operated dry for up to 30 minutes. The back pull-out design of the FPUCM800 makes it convenient to remove the motor without removing the pumphead from the flow line. Thus, the flow line need not be shut down to service the motor. The standard FPUCM800 pump includes an integral NEMA-56C motor which must be hardwired in the field. The FPUCM801/801-PV runs from single-phase 115 or 230 Vac; all others run from three-phase 230 or 460 Vac. The "-NM" option provides the pumphead without a motor, and includes all hardware required to mount these pump heads to NEMA-56C face motors. These pumps are not self-priming, so, for applications where fluid is not always present in the pump head, the use of check valves.

Please download PDF below for complete product specifications
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FPUCM801-PV
Consult Sales  
Availability: 
 
 
*73 GPM, 1.6 S.G., 1 HP
FPUCM802-PV
Consult Sales  
Availability: 
 
 
73 GPM, 1.8 S.G., 1.5 HP
FPUCM803-PV
Consult Sales  
Availability: 
 
 
85 GPM, 1.5 S.G., 1.5 HP
FPUCM804-PV
Consult Sales  
Availability: 
 
 
85 GPM, 1.8 S.G., 2 HP
FPUCM805-PV
Consult Sales  
Availability: 
 
 
95 GPM, 1.1 S.G., 1.5 HP
FPUCM806-PV
Consult Sales  
Availability: 
 
 
95 GPM, 1.4 S.G., 2 HP
FPUCM807-PV
Consult Sales  
Availability: 
 
 
95 GPM, 1.8 S.G., 3 HP
FPUCM808-PV
Consult Sales  
Availability: 
 
 
105 GPM, 1.1 S.G., 2 HP
FPUCM809-PV
Consult Sales  
Availability: 
 
 
105 GPM, 1.6 S., 1 HP
FPUCM801
Consult Sales  
Availability: 
 
 
*73 GPM, 1.6 S.G., 1 HP, Polypro
FPUCM802
Consult Sales  
Availability: 
 
 
73 GPM, 1.8 S.G., 1.5 HP, Polypro
FPUCM803
Consult Sales  
Availability: 
 
 
85 GPM, 1.5 S.G., 1.5 HP, Polypro
FPUCM804
Consult Sales  
Availability: 
 
 
85 GPM, 1.8 S.G., 2 HP, Polypro
FPUCM805
Consult Sales  
Availability: 
 
 
95 GPM, 1.1 S.G., 1.5 HP, Polypro
FPUCM806
Consult Sales  
Availability: 
 
 
95 GPM, 1.4 S.G., 2 HP, Polypro
FPUCM807
Consult Sales  
Availability: 
 
 
95 GPM, 1.8 S.G., 3 HP, Polypro
FPUCM808
Consult Sales  
Availability: 
 
 
105 GPM, 1.1 S.G., 2 HP, Polypro
FPUCM809
Consult Sales  
Availability: 
 
 
105 GPM, 1.6 S.G., 3 HP, Polypro
All amounts shown in AUD
Note: * Single-phase motor; all others have three-phase motors. For pumps without motors, including all hardware to mount to customer-supplied NEMA-56C face motors, add suffix "-NM" to part number; price is $1221 for polypropylene models and $1615 for PVDF models. Comes with complete operator's manual.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.