Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

FPUCSS300 Series

Close-Coupled or Pedestal Mount Pumps | FPUCSS300 Series

Close-Coupled or Pedestal Mount Pumps

  • Flows to 643 LPM (170 GPM)
  • Fast, High Lifts to 7.6 m (25')*
  • Self-Flushing Volute
  • Built-In Check Valve

Description

The OMEGA™ FPUCSS300 Series pump features uncoated 316 SS housings with polypropylene internals (FPUCSS302), suitable for water, salt water and chemical service. 316 SS fasteners with 304 SS external clamping band (on the housing) are standard. Your choice of EPDM (standard), FKM, or Buna-N O-rings. *Based on water-like liquids at 21°C (70°F) after initial priming of pump housing at 60 Hz.
All amounts shown in AUD
Note: Close-coupled units are mounted to a polypropylene baseplate. Includes internal check valve and 304SS housing clamp. For cast iron pedestal mounted pump head without motor, baseplate or coupling, add suffix “-PED”. Subtract $360 from standard price [ship weight is 9.5 kg (21 lb)]. To change EPDM to Buna-N or FKM O-rings add suffix “-B” or “-V” to model number and add $138 for FKM , no additional charge for Buna-N. For 50 Hz motor, please specify “- (Voltage) (Phase)/50 Hz” No additional charge. Comes complete with operator's manual.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
We noticed you are from the US. Visit your local site for regional offers and live support.