Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Drum Pumps - Discontinued

FPUD150

 | FPUD150

CE
  • Very Economical
  • Corrosion-Resistant Polypropylene Tube
  • Portable and Lightweight
  • Intermittent Duty
  • Rugged Construction for Industrial Use
  • Push-Button Operation
  • Splashproof Motor

Description

The FPUD150 Series has been discontinued. Please see the FPUD300 Series as a possible alternative or contact our Flow Engineering Department.

The new FPUD150 Series drum pump is both labor and cost efficient. It is the best value drum pump on the market. Designed to replace hand pumps or awkward air-operated diaphragm pumps, it is extremely lightweight and easy to handle. The combination of corrosion-resistant polypropylene tubing and it’s electric motor makes it a perfect choice for intermittent duty chemical transfer applications.

SPECIFICATIONS
Maximum fluid specific gravity: 1.4
Maximum Temperature: 49°C (120°F) 6 gpm (23 l/min) maximum flow rate
Maximum Viscosity: 150 centistokes
Maximum Head: 3 m (10 ft)
All amounts shown in AUD
Note: Comes complete with operator's manual. Motors also supplied with power cord.
Tubes are sold separately.
 
We noticed you are from the US. Visit your local site for regional offers and live support.