Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

 - Discontinued

FPUDT600/3000

Diaphragm-Type Injection Metering Pumps Economy and High-Volume Styles | FPUDT600/3000

AUD675.00 FPUDT601

CE
  • Simple, Efficient Design
  • Front-Mounted Head
  • Can Run Dry, up to 790 Gallons Per Day
  • Supplied with Flow Indicator
  • Wall-Mount Style

Description

The FPUDT600/3000 series has been discontinued. Please see the PHP-800 Series as a possible alternative or contact our {your dept.} Engineering department.

FPUDT600 Series injector pumps offer simple, efficient design. Moving parts are kept to a minimum, making these pumps practically maintenance-free. The pumps feature a front-mounted head and an easy-to-adjust side-mounted cam-type diaphragm stroke adjustment (for feed rate control). FPUDT600 Series metering pumps come equipped with a standard polypropylene pumphead and 115 V/60 Hz motor. FPUDT3000 Series injector pumps have a large pumphead and valves which allow large volumes of liquid to be pumped. This is an excellent transfer pump, but, unlike most transfer pumps, has a side-mounted cam-type feed controller and can be run dry without damage to the pump. Both pumps are supplied with an accessory kit package.

SPECIFICATIONS
Output Accuracy: ±10% of maximum [water at 21°C (70°F) 0 psi and 1.5 m (5') suction lift]
Max Fluid Temperature: 54°C (130°F)
Max Viscosity: 1000 centipoise
Turndown Ratio: 27:1
Pumphead Material:
    FPUDT600: Molded polypropylene
    FPUDT3000: Acrylic
Diaphragm Material:
    FPUDT600: EP/PTFE
    FPUDT3000: EP
O-Ring Material:
    FPUDT600: FKM standard
    FPUDT3000: Ethylene propylene std.
Power: 115V, 60 Hz 45 Watts; optional 230V/60 Hz, 220 V/50 Hz, 45 Watts, 24V/60 Hz, 12 Vdc, 3A
Dimensions:
    FPUDT600: 168 H x 180 W x 140 mm D (6½ x 8¾ x 5½")
    FPUDT3000: 203 H x 178 W x 165 mm D (8 x 7 x 6½")
Tube Dimensions:
    FPUDT600: 38" OD, ¼" ID
    FPUDT3000: 88" OD, ½" ID
Shipping Weight: 3.6 kg (8 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Basic Style for 1/4" ID, 3/8" OD Tubing
FPUDT601
AUD675.00
Availability: 1 week
 
24.0 GPD
FPUDT602
Consult Sales  
Availability: 
 
 
57.6 GPD
FPUDT603
Consult Sales  
Availability: 
 
 
91.2 GPD
FPUDT604
Consult Sales  
Availability: 
 
 
110.4 GPD
FPUDT605
Consult Sales  
Availability: 
 
 
237.6 GPD
FPUDT606
Consult Sales  
Availability: 
 
 
439.2 GPD
High Volume Style for 1/2" ID, 5/8" OD Tubing
FPUDT3001
Consult Sales  
Availability: 
 
 
189 GPD
FPUDT3002
Consult Sales  
Availability: 
 
 
398 GPD
FPUDT3003
Consult Sales  
Availability: 
 
 
792 GPD
All amounts shown in AUD
Note: Comes complete with fittings, adaptors, flow indicator, and operator’s manual.

For optional 230 V/60 Hz, add suffix "-230V60" to model number, add $20 to price.

For optional 220 V/50 Hz, add suffix "-220V50" to model number, add $20 to price. Unit with optional 220V/50 Hz has 20% lower feed rate.

For optional 24 V/60 Hz, add suffix "-24V60" to model number, add $26 to price.

Not available with 12 Vdc voltage.

For timer option, add suffix "-T" to model number, add $127 to price.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


Ordering Example: (1) FPUDT601 Diaphram-type injection metering pump, AUD675.00
We noticed you are from the US. Visit your local site for regional offers and live support.