Description
The FPUGR100 Series has been discontinued. Please contact our Flow and Environmental department for possible substitutes.Model No. | Flowrate (GPM Water) |
Relief Valve |
Motor HP |
Volts | Phase | Port Size NPT(F) |
Shp. Wt. kg (lb) |
Overall Dim. HxWxL (in) |
|
0 psi | 100 psi | ||||||||
FPUGR101 | 0.9 | 0.61 | No | 1/4 | 115/230 | 1 | 1/4 | 7.7 (17) | 6 x 6 x 14 |
FPUGR101-R | 0.9 | 0.61 | Yes | 1/4 | 115/230 | 1 | 1/4 | 7.7 (17) | 6 x 6 x 14 |
FPUGR102 | 2.1 | 1.5 | No | 1/3 | 115 | 1 | 1/4 | 7.7 (17) | 6 x 6 x 14 |
FPUGR102-R | 2.1 | 1.5 | Yes | 1/3 | 115 | 1 | 1/4 | 8.2 (18) | 6 x 6 x 14 |
FPUGR103 | 2.1 | 1.5 | No | 1/2 | 115/230 | 1 | 1/4 | 7.7 (17) | 6 x 6 x 14 |
FPUGR103-R | 2.1 | 1.5 | Yes | 1/2 | 115/230 | 1 | 1/4 | 8.2 (18) | 6 x 6 x 14 |
FPUGR104 | 2.1 | 1.5 | No | 1/3 | 230/460 | 3 | 1/4 | 7.7 (17) | 6 x 6 x 14 |
FPUGR104-R | 2.1 | 1.5 | Yes | 1/3 | 230/460 | 3 | 1/4 | 8.2 (18) | 6 x 6 x 14 |
FPUGR105 | 4 | 3 | No | 1/3 | 115 | 1 | 3/8 | 8.6 (19) | 6 x 6 x 14 |
FPUGR105-R | 4 | 3 | Yes | 1/3 | 115 | 1 | 3/8 | 8.7 (19.5) | 6 x 6 x 14 |
FPUGR106 | 4 | 3 | No | 1/3 | 230/460 | 3 | 3/8 | 10 (22) | 6 x 6 x 14 |
FPUGR106-R | 4 | 3 | Yes | 1/3 | 230/460 | 3 | 3/8 | 10.2 (22.5) | 6 x 6 x 14 |
FPUGR107 | 4 | 3 | No | 1/2 | 115/230 | 1 | 3/8 | 10.5 (23) | 6 x 6 x 14 |
FPUGR107-R | 4 | 3 | Yes | 1/2 | 115/230 | 1 | 3/8 | 10.7 (23.5) | 6 x 6 x 14 |
FPUGR108 | 10.5 | 9.4 | No | 2 | 230/460 | 3 | 1/2 | 24.5 (54) | 7 x 9 x 18 |
FPUGR108-R | 10.5 | 9.4 | Yes | 2 | 230/460 | 3 | 1/2 | 25 (55) | 7 x 9 x 20 |
FPUGR109 | 23 | — | No | 3 | 230/460 | 3 | 1 | 28.6 (63) | 9 x 10 x 22 |
FPUGR109-R | 23 | — | Yes | 3 | 230/460 | 3 | 1 | 29 (64) | 9 x 10 x 24 |
Model No. | Relief Valve |
Port Size NPT(F) |
Shp. Wt. kg (lb) |
Overall Dim. HxWxL (in) |
Shaft Dia x Center Line |
FPUGR201-CB | No | 1/8 | (3) 1.4 | 3 x 3 x 8 | 1/2 x 1.88 |
FPUGR201-RCB | Yes | 1/8 | (3) 1.4 | 3 x 3 x 7 | 1/2 x 1.88 |
FPUGR202-CB | No | 1/4 | (4) 1.8 | 4 x 3 x 6 | 1/2 x 2.36 |
FPUGR202-RCB | Yes | 1/4 | (5) 2.3 | 4 x 3 x 7 | 1/2 x 2.36 |
FPUGR203-CB | No | 3/8 | (6) 2.7 | 4 x 4 x 7 | 5/8 x 2.63 |
FPUGR203-RCB | Yes | 3/8 | (7) 3.2 | 4 x 4 x 8 | 5/8 x 2.63 |
FPUGR204-CB | No | 1/2 | (7) 3.2 | 4 x 4 x 7 | 5/8 x 2.63 |
FPUGR204-RCB | Yes | 1/2 | (8) 3.6 | 4 x 4 x 9 | 5/8 x 2.63 |
FPUGR205-CB | No | 3/4 | (10) 4.5 | 5 x 4 x 7 | 5/8 x 3.56 |
FPUGR205-RCB | Yes | 3/4 | (11) 5 | 5 x 4 x 9 | 5/8 x 3.56 |
FPUGR206-CB | No | 1 | (11) 5 | 5 x 4 x 7 | 5/8 x 3.56 |
FPUGR206-RCB | Yes | 1 | (12) 5.5 | 5 x 4 x 9 | 5/8 x 3.56 |