Description
The FPUR600 Series has been discontinued. Please contact our Flow and Environmental department for possible substitutes.Model No | Flow Rate (GPM Water) at 2 psi |
Motor Type |
Volts | HP | RPM | Port Size NPT(F) |
Shp Wt (kg) lb |
Overall Dim. H x W x L (in) |
|
In | Out | ||||||||
FPUR604 | 6.5 | ODP | 115 | 1/6 | 1725 | 3/8" | 5.5 (12) | 8 x 6 x 9 | |
FPUR605 | 12.5 | ODP | 115 | 1/3 | 3450 | 3/8" | 6.8 (15) | 8 x 6 x 11 | |
FPUR606† | 12.5 | TEFC | 115 | 1/3 | 3450 | 1 1/2" M | 3/8" F | 7.7 (17) | 8 x 7 x 13 |
FPUR609* | 25 | ODP | 115/230 | 3/4 | 1725 | 1" | 10.5 (23) | 9 x 7 x 15 | |
FPUR611*† | 21 | ODP | 115/230 | 1 | 1725 | 1 1/2" | 1" | 17.7 (39) | 9 x 7 x 18 |