Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Pilot-operated Solenoid Valves for General Purpose Use - Discontinued

FSV100 and FSV-300

 | FSV100 and FSV-300

  • Two-Way Normally Closed
  • Installed in Horizontal Piping with Solenoid in Vertical Position

Description

The FSV100 and FSV300 Series has been discontinued. Please see the SV6000 Series as a possible alternative or contact our Flow Engineering Department.

Two-way solenoid valves cover most industrial laboratory applications. A two-way valve controls the flow of fluid through a single passage. It has two ports, an inlet (1) and an outlet (2). A normally closed valve does not pass fluid unless it is energized.

SPECIFICATIONS

FSV100 Series
Medium: Water (FSV100)
Minimum Pressure: 5 psi
Maximum Pressure: 150 psi
Temperature Range: 0 to 90°C (32 to 195°F)
Power: 23 W, 120 Vac coils
Wetted Parts: Bronze, Buna-N, EPDM
Cv Values: See flow capacity charts on spec sheet

FSV300 SERIES
Medium: Steam
Temperature Range: 0 to 185°C (32 to 365°F)
Minimum Pressure: 5 psi
Maximum Pressure: 150 psi
Power Required: 23 W, 120 Vac coils
Wetted Parts: Bronze, EPDM/AFLAS®
Cv Values: See flow capacity charts on spec sheet
All amounts shown in AUD
Note: Comes complete with operator’s manual.

Product Manuals:

Download FSV100 & FSV200 Series - General Purpose Solenoid Valves
Download FSV300 Series - General Purpose Solenoid Valves
We noticed you are from the US. Visit your local site for regional offers and live support.