Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

2-way Pilot Operated Solenoid Valve for Water, Hydraulic Oil and Air  - Discontinued

FSV-40

2-way Pilot Operated Solenoid Valve (1/4 to 2

CE
  • 100% Duty Cycle for Normally Closed Valves
  • Low Lead Brass Body
  • ¼ to 2" Sizes
  • Available Normally Closed or Normally Open

Description

The FSV40 series has been discontinued. Please see the SV4000A as a possible alternative or contact our Flow Engineering department.

The FSV40 series solenoid valves come in sizes from 1/4" to 2", normally closed or normally open. All are supplied standard with a strain relief electrical conductor for 2-wire plus ground 18 gage cable.

SPECIFICATIONS
Media Temperature: -10 to 90°C (14 to 194°F)
Max Pressure (NC and NO versions):
   FSV41-45: 232 psig
   FSV44-48: 232 psig
Body Material:Low-lead brass (2%)
Seal Material: NBR (Buna)
Other Wetted Materials: AISI 430F SS (NO operator's tube in brass)
Power: 115 Vac, 50/60 Hz
Power Consumption:
   FSV41-45: 9 VA holding, 14 VA inrush
   FSV46-48: 15 VA holding, 30 VA inrush
Protection Class: NEMA 3 (IP64) with connector
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
Normally Closed with 100% Duty Cycle Rating
FSV41
Consult Sales  
Availability: 
 
 
1/2" Orifice, 1.8 CV Flow Rate
FSV47
AUD605.00
Availability: 1 week
 
1 1/2" Orifice, 33.3 CV Flow Rate
Normally Open with 50% Duty Cycle Rating
FSV47-NO
Consult Sales  
Availability: 
 
 
1 1/2" Orifice, 33.3 CV Flow Rate
All amounts shown in AUD
Note: Comes complete with strain relief electrical connector for 2-wire plus ground 18 gage cable and operator's manual.

The FSV40 series solenoid valves come in sizes from 1 / 4 to 2", normally closed or normally open.


We noticed you are from the US. Visit your local site for regional offers and live support.