Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

FTB8015A

Water Meters for Totalization and Rate Indication with Pulse | FTB8015A

  • Flow Rates from 0.25 to 130 GPM
  • 150 psi Maximum Operating Pressure
  • 40°C (105°F) Maximum Operating Temperature
  • Field Adjustable Pulse Output (Optional)
  • Not recommended for installation indoors or anywhere leakage may cause damage.

Description

The FTB8000A Series has been upgraded. Please see the FTB8000B Series as a possible substitute or contact our Flow department.

IMPORTANT NOTE:
These water meters are not recommended for installation indoors or anywhere leakage may cause damage.

The FTB8000A Series meters use the multi-jet principle, which has been an internationally accepted standard for many years. This type of meter is known for its wide range, simplicity, and accuracy in lowquality water. The impeller is centered in a ring of jets, with inlet jets on one level and outlet jets on another. A gear train drives the register totalizer dials. For pulse output, one of the dials is replaced by a gear, which turns a magnet that is detected by an encapsulated sensor threaded into the outside of the lens. Pulse rate is determined by the gear and the dial on which the gear is placed. Changing the pulse rate requires no special tools and can be done in the field.

Mechanically, all FTB8000A meters are the same. The difference between the -PR, -PT, and standard models is in the sensor. -PR model meters use a solid-state, longlasting Hall-effect sensor, which requires power. -PT model meters use a two-wire reed switch. They provide a dry contact closure and do not require power. Basic FTB8000A meters totalize only and do not have an output. Never install water meters above or over areas where leakage would cause damage.
All amounts shown in AUD
Note: Meters supplied with MNPT couplings and complete operator’s manual.
IMPORTANT NOTE:These water meters are not recommended for installation indoors or anywhere leakage may cause damage.
We noticed you are from the US. Visit your local site for regional offers and live support.