Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Low Flow Turbine Meters - Discontinued

FTB9500 Series

 | FTB9500 Series

  • 30 mV peak to peak sine-wave
  • Up to 1 /2 % Rate Accuracy
  • 5000 psig Rated
  • For Flows Down to 15 cc/min (.004 GPM)
  • Ball Bearings Are Field Replaceable Without Loss of Calibration
  • Includes 20-Point NIST Certification for Water
  • Non-Linear Output

Description

The FTB9500 Series has been discontinued. Please see the FTB500 Series as a possible alternative or contact our Flow Engineering department.

FTB9500 series low flowmeters offer extremely accurate low flow measurement of liquids. They utilize a pelton wheel-like rotor whose motion is converted by a pickup coil into a frequency output that is proportional to flow.

These units are supplied with a mating 2-wire connector and can be supplied with FLSC-60 series integrally mounted signal conditioners to provide 4-20 mA, 0-5 V, or amplified pulse outputs. Integral mounted signal conditioners will require a system scaling calibration. Order example: SYS/FTB9501/FLSC-64.

The output of the FTB9500 series low flowmeters is non-linear and requires the use of a linearizing digital indicator such as OMEGA’s DP-F31-LIN series indicators. These turbine meters are intended for clean fluid service only; where there is any doubt as to the purity of the process fluid, strainers are recommended. In addition, when using these units for fluids with viscosities other than 1 centistoke, special calibrations are available - consult Flow Engineering Department.

SPECIFICATIONS
Accuracy: ±0.5% of reading with linearization
Repeatability: ±0.25% or reading
Fluid Temperature Range: -268 to 232°C (-450 to 450°F)
Materials of Construction: 304 SS housing, 440C SS ball bearings, 17.4 PH SS rotor, and FKM seals
Weight:
    FTB9501 to FTB9508: 454 g (1 lb)
    FTB9509 to FTB9512: 907 g (2 lb)
Connections: ½ MNPT std; ½" 37 degree flare optional
Max Pressure Drop (at 1 CK): 10 psid
Max Pressure: 5000 psig (std)
Output: Non-linear sinewave
All amounts shown in AUD
Note: Comes complete with operator's manual and NIST calibration cert.*Approximate. 20-point calibration supplied with each unit. Calibrated for water. For fluids of different viscosities, please consult the Flow Engineering Department. For units with 37° Flare fittings, add suffix “-MS” to part number and add $31.00 to the price.
(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)
Ordering Example: (1) DP-F31-LIN Panel Meter with Linearization option, AUD1,635.00  plus (1) FLSC-AMP Amplifier, AUD183.11 , AUD1,635.00 + 183.11 = AUD1,818.11

Product Manuals:

Download FTB-900/FTB9500 Series - Precision Turbine Flowmeters
Download FLSC-64 - Pulse Amplifier
Download FLSC-62A - Signal Conditioner
Download FLSC-61 - 3-Wire Analog Transmitter
Download FTB-900/FTB9500 Series - Precision Turbine Flowmeters
We noticed you are from the US. Visit your local site for regional offers and live support.