Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Vortex Flowmeters For Liquids Only with Flows As Low As 0.6 GPM - Discontinued

FV-600 Series Discontinued

 | FV-600 Series Discontinued

  • Standard 4 to 20 mA Output for Use with DPF60 Batch and Ratemeters
  • All-Plastic Wetted Parts – Excellent for Use with Low Viscosity Corrosives and Ultra-Pure Liquids
  • Modular Components Easily Replaced in the Field
  • Male NPT Connected –Threads Directly In-Line

Description

The FV-600 Series has been discontinued. Please see the FV-200 Series as a possible substitute or contact our Flow and Environmental department.

OMEGA’s FV-600 and FV-500 Series vortex flow meters operate on the same field-proven vortex shedding principle. The FV-600 vortex flowmeter can operate on liquids with up to 6 centistoke viscosity; however, the minimum measureable flowrate rises to 50% of max. span. The 4 to 20 mA output is suitable for use with the DPF60 series meter, (see link below), as well as with OMEGA’s chart recorders and computer interfaces.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
FV-602
Consult Sales  
Availability: 
 
 
1/4 " NPT, 0.6 min gpm, 5gpm max*, 20 psi max pressure drop, 0.68 kg(1.5 lbs) 133mm (5.25")
FV-620
Consult Sales  
Availability: 
 
 
2" NPT, 16.7 min gpm, 200 gpm max*, 6 psi max pressure drop1.23 kg (2.7lbs) 213 mm(8.38")
All amounts shown in AUD
Note: *Max span GPM = 20 mA; this can be adjusted with field calibration, which can be performed with a frequency source.
We noticed you are from the US. Visit your local site for regional offers and live support.