Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Manual and Automated Plastic Valves Ball and Diaphragm Versions - Discontinued

FVL5000 Discontinued

 | FVL5000 Discontinued

  • True Union Cartridge Ball Valves
  • Low Cost Actuated Ball Valves
  • True Union Ball Check Valves
  • Three Way Ball Valves
  • Diaphram Valves
  • Low Cost Ball Valves

Description

The FVL5000 Series has been discontinued. Please contact our Flow and Environmental department for possible substitutes.

OMEGA offers a wide selection of plastic valves suitable for liquid service (not for use in compressed air service).

True Union Cartridge Design Ball Valves
Cartridge design allows valve body to be easily removed from the line for simple maintenance. The valve can be turned off and then disconnected on the downstream side while the upstream side is still pressurized. PVC and CPVC have seats of PTFE backed with EPDM, and EPDM O-rings. Polypro and PVDF have seats of PTFE backed with FKM, and FKM O-rings.

Model No.
PVC
Model No.
CPVC
Model No.
Polypro
Model No.
PVDF
Pipe
Size
Cv
FVL5305FVL5305-CFVL5105-POFVL51051/2"11.9
FVL5307FVL5307-CFVL5107-POFVL51073/4"24.5
FVL5310FVL5310-CFVL5110-POFVL51101"46.8
FVL5312FVL5312-CFVL5112-POFVL511211/4"70
FVL5315FVL5315-CFVL5115-POFVL511511/2"112
FVL5320FVL5320-CFVL5120-POFVL51202"185
FVL5325FVL5325-CFVL5125-POFVL512521/2"320
FVL5330FVL5330-CFVL5130-POFVL51303"430
FVL5340FVL5340-CFVL5140-POFVL51404"720




Low-Cost On/Off Actuated Ball Valve
Unidirectional one-quarter-turn motor uses up to 2.2 amps of 115 Vac single phase power, 25% duty cycle, 5 second cycle tie. Motor housing (5" H x 3 1/4" L x 3" W with 1/2" FNPT electrical port) is high impact ABS plastic with NEMA-4 rating. Valves and actuators are integrally mounted and cannot be separated for replacement or repair. In clean water service, the valves are rated for 250,000 On/Off cycles. Ball seat is PTFE backed with EPDM; seals are EPDM. An optional limit switch permits feedback of valve position to confirm proper open/close valve position.

Model No.
PVC Socket
Model No.
CPVC Socket
Pipe
Size
Cv Weight
kg (lb)
Dimension
H mm (in)
FVL5803FVL5803-C3/8"100.8 (1.75)140 (5.50)
FVL5805FVL5805-C1/2"120.8 (1.75)140 (5.50)
FVL5807FVL5807-C3/4"300.9 (2)150 (5.90)
FVL5810FVL5810-C1"471.1 (2.5)159 (6.25)
FVL5812FVL5812-C1 1/4"801.4 (3)165 (6.50)
FVL5815FVL5815-C1 1/2"1401.4 (3)165 (6.50)
FVL5820FVL5820-C2"1851.8 (4)178 (7.00)


True Union Ball Check Valves
Restricts flow to one direction only. Commonly used on the inlet side of non-self-priming pumps (such as centrifugal and diaphragm metering pumps) to keep liquid in the pump drive section. These check valves are not spring assisted; they operate by gravity only and must be vertically mounted. PVC and CPVC versions have seats and seals of EPDM.

Model No.
PVC
Model No.
CPVC
Pipe
Size
FVL5405-CKFVL5405-CKC1/2"
FVL5407-CKFVL5407-CKC3/4"
FVL5410-CKFVL5410-CKC1"
FVL5415-CKFVL5415-CKC1 1/2"
FVL5420-CKFVL5420-CKC2"


Diaphragm Valve
Diaphragm valves feature an abrasion-resistant and non-clog The valve closes bubble-tight, and has a top-entry design for simple in-line maintenance. Suitable for On/Off and throttling applications. position indicator is included as standard. PVC valve body available with choice of EPDM or PTFE diaphragm.

Model No. PVC/EPDM
Diaphragm Socket
Cv Model No. PVC/PTFE
Diaphragm Socket
Cv Pipe
Size
FVL78058FVL7805-T81/2"
FVL780711.1FVL7807-T11.13/4"
FVL781017.5FVL7810-T17.51"
FVL781531FVL7815-T311 1/2"
FVL782075.4FVL7820-T75.42"


Three-Way Ball Valves
Both outlets have union connections; inlet has no union connection. All ports are socket ends. PVC and CPVC have seats of PTFE backed with EPDM and EPDM O-rings.

Model No. PVC Model No. CPVC Cv Pipe
Size
FVL5305-3FVL5305-3C5.31/2"
FVL5307-3FVL5307-3C103/4"
FVL5310-3FVL5310-3C18.21"
FVL5315-3FVL5315-3C30.51 1/2"
FVL5320-3FVL5320-3C46.62"
FVL5330-3FVL5330-3C90.53"


Low-Cost Ball Valves
CPVC body with socket connection. CPVC valves have seats of PTFE backed with EPDM, and EPDM O-rings. CPVC ball and water compatible O-ring stem seal.

Model No. CPVC Cv Pipe
Size
FVL5305-CLC12.951/2"
FVL5307-CLC24.53/4"
FVL5310-CLC471"
FVL5312-CLC7011/4"
FVL5315-CLC11211/2"
FVL5320-CLC1852"


Caution:
These plastic valves are manufactured to the highest quality specifications. However, due to their economical construction, they should be used only for applications where, in the event of product failure, risk of damage to equipment or personnel is minimal. User should periodically inspect the product’s performance in the actual application. Use of the products beyond the recommended capabilities and lifespan is specifically not recommended.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
True Union Cartridge Ball Valves
FVL5415-CKC
Consult Sales  
Availability: 
 
 
True Union Ball Check Valve, CPVC, 1 1/2" Pipe size
FVL7815
Consult Sales  
Availability: 
 
 
Diaphragm Valve, PVC/EPDM Diaphragm Socket, 31.0 Cv,
All amounts shown in AUD
Note: Comes with complete operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.