Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wedge Flow Meter | Differential Pressure Design - Discontinued

FW1000 Series

 | FW1000 Series

CE
  • No Required Inlet or Outlet Straight Plumbing
  • ±2% Full Scale Accuracy
  • ±0.5% Full Scale Repeatability
  • Compact and Rugged
  • Linear Analog Output

Description

The FW1000 Series has been discontinued. Please see the FDT7000 Series as a possible alternative or contact our Flow Engineering Department.

The FW1000 series are minimally invasive, low-cost segmented wedge flow sensors. The segmented wedge element provides a simple and reliable restriction for sensing flow as related to pressure differential. The FW1000 design allows users to install the meter in any full pipe orientation (horizontal, vertical or inverted). It is compact and rugged measuring less than 254 mm (10") long and 89 mm (3½") wide, with a flanged mounting base for simple installation. This series is offered with several ranges of calibration to accommodate the requirements typical to process water applications. Three standard NPT port sizes are available to accommodate installations. The standard unit can also be converted to a 1 to 10 Vdc output in the field.

SPECIFICATIONS
Accuracy: ±2% of full-scale
Repeatability: ±½% of full-scale
Maximum Operating Pressure: 8.6 bar (125 psig) Maximum Operating Temperature: 76°C (170°F)
Standard Test Media: Tap water @ 21°C (70°F)
Electronic Output: 0 to 5 Vdc (standard), 4 to 20 mA (optional)
Power Requirements: 12 to 35 Vdc
Flow Measuring Range: 0.5 to 15 GPM (1.9 to 57 LPM) full-scale
Turn Down Ratio: 10:1
Maximum Current Consumption: <50 m ADC
Minimum Load Resistance: 1000 Ω
Maximum Transmission Distance: <61m (<200')
Resolution: Infinite
Response Time:<500 mS to 90% (step change)
Protection: Short circuit, transient and reverse polarity
End Ports: PVC
Wedge Element: PVC
Pressure Sensor: Polyetherimide
Electrical Enclosure: Polycarbonate
All amounts shown in AUD
Note: Comes complete with operator's manual.
Ordering Example: (1) DPF64 Digital rate meter, AUD711.55   plus (1) TX4-100 Multi conductor wire, AUD87.85, AUD711.55 + 87.85 = AUD799.40

Part Number Builder

Build Your Part Number Below
Option Descriptions:


(1) Fittings select from:
1 for 3/8 NPT
2 for 1/2 NPT
3 for 3/4 NPT

(2) Range select from:
05 for 0.5 to 5 gpm
10 for 1 to 10 gpm
15 for 1 to 15 gpm

(3) Output select from:
Nothing(leave field blank) for 0 to 5 Vdc
-I for 4 to 20 mA
Note: All combinations may not be valid, check spec sheet for valid part numbers.
We noticed you are from the US. Visit your local site for regional offers and live support.