Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Wireless Borescope - Discontinued

HHB1800

 | HHB1800

  • Completely Portable
  • SD Card, Real Time Data Logger
  • Records Still or MPEG 4 Video
  • Strong Metal Lens Sleeve
  • Direct or Wireless Operation Modes
  • 2 Way Articulating Probe (Optional)
  • NEW!! Pipe and Duct Reel Set (P16PIP- click on Manuals for specifications)

Description

The HHB1800 series has been discontinued. Please see the HHB1900 as a possible alternative or contact our Temperature Engineering department.

The HHB1800 features a wireless probe which one can operate the instrument anywhere without the cable. An image can be sent to a larger screen up to 50 m (160') away. The HHB1800 has three different application modes (on console, on large screen, and projected) allow wide application and there is no need for an external light, power or screen. With the palm-sized console you can inspect many applications. The wireless HHB1800 includes hands-free, one-handed and two-handed modes. You can choose the appropriate mode to meet your needs in different working applications. You can hold the wireless probe handle (console) at a perfect height even when checking the undercarriage of an air conditioner. In some special working environments you may need a free hand to remove an obstacle during inspection. Simply place the separable console on a stable platform and manipulate the probe with a single hand. The console (probe handle) and probe can also be set up for hands-free operation.

SPECIFICATIONS
Camera System and Insert Tube Diameter of Insert Tube:
5.5 mm (0.2")
Resolution: 325 (H), 250 (V)
Housing: Steel
Light Source: White LED
Length: 1 m (39.4")
Field of View:
    Horizontal Field Angle: 46°
    Vertical Field Angle: 34°
    Diagonal Field Angle: 56°
Depth of Field (DOF): 1 to 6 cm (0.4 to 2.4")
Water Resistance: Insert tube
Working Temperature: 0 to 55°C (32 to 131°F)
Console (Wireless Probe Handle) Dimensions: 139 H x 35 W x 32 mm D (5.5 x 1.4 x 1.3")
Weight: 220 g(7.8 oz)
Wireless Transceiver Frequency: 2.4 GHz • 4 channels (2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz)
Battery: Rechargeable Li-Polymer battery 3.7V (included)
Brightness Control: Variable
Audio: Integrated microphone

SYSTEM
System Dimensions: 146.9 H x 105.4 W x 71 mm D (5.8 x 4.1 x 2.8")
System Weight: 0.335 kg (11.8 oz)
Power: Rechargeable Li-Polymer battery 3.7V (included)
Power Supply: 100 to 240 Vac, 50 to 60 Hz
Power Consumption: DC5.5 I.8A
Display: 3.5 TFT LCD QVGA
Recording Medium: 1 GB SD CARD (up to 2G)
Video Out Format: NTSC and PAL
Interface: AV Out
Wireless Receiver Frequency: 2.4 GHz • 4 channels (2414 MHz, 2432 MHz, 2450 MHz, 2468 MHz)
Compression Format: Compliant with MPEG 4
Still Image Storage Format: JPEG (640 x 480)
Frame Rate: ~30 fps
Exposure: Automatic
White Balance: Fixed
S/N Ratio: 42 dB or more
Language: English, German, French, and Portuguese Operating
Environment: -20 to 60°C (-4 to 140°F) Storage
Environment: -20 to 60°C (-4 to 140°F) Recharge
Environment: 0 to 40°C (32 to 104°F)


Technical Note On Obedient and Soft Metal Probes:
Obedient and flexible probe: you can bend it and it stays in shape.
Soft metal probe: it’s flexible, but it doesn’t retain the shape.

Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHB1800
Consult Sales  
Availability: 
 
 
Wireless borescope
Accessories
P16PIP
AUD6,125.00
Availability: 15 weeks
 
Pipe and Duct Reel Set
P1618-1SR
Consult Sales  
Availability: 
 
 
Replacement Probe 1 m (3.3') Obedient Metal
P1618-2SR
AUD3,040.00
Availability: 6 weeks
 
Probe 2 m (6.6') Obedient Metal
P1618-3SR
Consult Sales  
Availability: 
 
 
Probe 3 m (9.8') Obedient Metal
P1618-1SM
AUD2,785.00
Availability: 6 weeks
 
Probe 1 m (3.3') Soft Metal
P1618-3SM
AUD3,540.00
Availability: 6 weeks
 
Probe 3 m (9.8') Soft Metal
P1618-5SM
AUD2,675.00
Availability: 15 weeks
 
Probe 5 m (16.4') Soft Metal
P1618-10SM
AUD2,675.00
Availability: 15 weeks
 
Probe 10 m (32.8') Soft Metal
P1618-30SM
AUD6,515.00
Availability: 6 weeks
 
Probe 30 m (98.4') Soft Metal
P18ART-1SM
Consult Sales  
Availability: 
 
 
2 Way Articulating Probe, 1 m (3.3') Soft Metal
All amounts shown in AUD
Note: Comes complete with heavy-duty carrying case, screwdriver, 1 GB SD card, 3.7V battery, 1 m (3.3') probe, AC power adaptor, cleaning kit, video cables, and operator's manual.
We noticed you are from the US. Visit your local site for regional offers and live support.