Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Seascope Waterproof Recording Video Inspection Systems - Discontinued

HHB660 Series

 | HHB660 Series

CE
  • Includes USB Jack and Cable for PC Connection
  • 10 Minute Auto Power Off
  • Large and Crystal-Clear 8.7 cm (3.4") Color LCD
  • Rotate Video 180° for Easier Reading of Labels and Serial Numbers
  • Analog Video Out Jack
  • Battery Powered (Included)
  • Record Time/ Date-Stamped Still Images and Videos on Included 2 GB MicroSD Memory Card
  • Videos Can Be Panned by Joystick or Zoomed Up to 4X

Description

The HHB660 series has been discontinued. Please see the HHB-ISCOPE as a possible alternative or contact our Temperature Engineering department.

The HHB660 is ideal for plumbing related tasks such as inspecting submerged structures and basements or pipes carrying running water. Suitable for inspecting the underside of boats. The HHB660 is the first and only video inspection systems with an IP67 rated waterproof grip, monitor and camera-tipped probe. All 3 components will resist leaks at depths up to 2 m (6.6') for short periods (1 hour, maximum).

Specifications
Field of View: 54°
Depth of Field: 15 to 150 mm (0.6 to 6")
Camera Illumination: 2 white LEDs
Sensor Resolution: 640 x 480 pixels
Sensor Sensitivity: 1.8V/lux-sec
Display: TFT, 86.4 mm (3.4") diagonal
Display Resolution: 320 x 240 pixels
Video Out Resolution: 640 x 480 pixels
Video Out Format: NTSC or PAL
Video Cable Length: 1.5 m (59")
Operating Temperature: 0 to 45°C (32 to 113°F)
Dimensions:
    Camera-Tipped Probe: 10 mm diameter x 1 m long (0.39 x 39") close focus camera probe
Carrying Case: 330 x 267 x 114 mm (13.0 x 10.5 x 4.5")
Power Consumption: 400 mA maximum @ 6 Vdc Weight of Carrying Case Including
Contents: 500 g (1.1 lb)
Power Source: 4 “AA” batteries (included); 10 minute auto power off
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHB660
Consult Sales  
Availability: 
 
 
Waterproof Borescope with Video inspection
Accessories
P600-2
AUD238.00
Availability: 15 weeks
 
2m long probe
P600-3
AUD238.00
Availability: 15 weeks
 
3m long probe
All amounts shown in AUD
Note: Comes complete with 1 m (39") probe, 4 "AA" batteries, video cable, set of 3 probe tip accessories (45° mirror, pickup hook and magnetic pickup), hard plastic protective case, 2 GB MicroSD memory card, USB jack and cable and operator's maual.
We noticed you are from the US. Visit your local site for regional offers and live support.