Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Anemometer with Wind Chill Function

HHF-308

Handheld Anemometer with Wind Chill Function | HHF-308

Handheld Anemometer with Wind Chill Function

CE
  • Measures Ambient Temperature and Wind Speed
  • Calculates Wind Chill Index
  • Small and Light for One-Handed Operation
  • Calculates and Displays Min/Max/Avg (Up to 5 Minutes)
  • Large Backlit LCD
  • Data Hold Button
  • 5-Minute Auto Power-Off

Description

The HHF-308 is a mini handheld anemometer with the capability to measure temperature, wind speed and then calculate wind chill. Ideal for outdoor environmental studies and a safety must for winter campers, mountaineers and anyone that works or plays in cold windy environments. The HHF-308 is an economical way to monitor the outdoor environment.

SPECIFICATIONS
Wind Speed Range: 80 to 5910 FPM (0.9 to 67 mph, 0.4 to 30 m/second, 24 to 1801 m/min, 1.4 to 108 km/hour, 0.8 to 58.3 knots)
Wind Speed Basic Accuracy: ±3% of full-scale value
Temperature Range: 0 to 50°C (32 to 122°F)
Temperature Accuracy: ±1.2°C (±2°F)
Operating Temperature: 0 to 40°C (32 to 104°F) @ <95% RH
Dimensions: 148 L x 53 W x 22 mm D (5.83 x 2.08 x 0.87")
Weight: 82.2 g (2.9 oz)
Power Source: “CR2032” battery (included)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF-308
Consult Sales  
Availability: 
 
 
Handheld anemometer with wind chill function
CR-2032
AUD9.88
Availability: 1 week
 
Replacement CR3032 3V silver battery
All amounts shown in AUD
Note: Comes complete with meter, wrist strap, CR2032 battery and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.