Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Multi-Function Anemometer with Environmental Readings

HHF-312

Handheld Anemometer | Environmental Anemometer | HHF-312

Handheld Anemometer | Environmental Anemometer

CE
  • Measures Ambient Temperature, Humidity, Barometric Pressure, Wind Speed and Direction
  • Calculates Wind Chill Index, Dew Point/Wet Bulb Temperatures
  • Small and Light for One-Handed Operation
  • Calculates and Displays Min/Max/Avg (Up to 5 Minutes)
  • Dual LCD Readouts with Compass
  • Data Hold Button
  • 5-Minute Auto Power-Off
  • Stores/Recalls 20 Readings
  • Battery Charge Indicator
  • Tripod Mountable

Description

The HHF-312 is a true multi-function handheld anemometer with the capability to measure ambient temperature, humidity, barometric pressure, wind speed and direction.

Then the HHF-312 can calculate wind chill index and dew point/wet bulb temperatures. The tripod fitting makes it ideal for outdoor environmental studies and a safety must for winter campers, mountaineers and anyone that works or plays in cold windy environments. The HHF-312 is an economical way to monitor the outdoor environment.

SPECIFICATIONS
Temperature Range: -20 to 70°C (-4 to 158°F)
Temperature Accuracy: 1°C (±1.8°F) from -10 to 40°C (14 to 104°F); 2°C (±3.6°F) elsewhere
Wind Speed Range: 80 to 5910 FPM (0.9 to 67 mph, 0.4 to 30 m/second, 24 to 1801 m/min, 1.4 to 108 km/hour, 0.8 to 58.3 knots)
Wind Speed Basic Accuracy: ±3% of full-scale value
Relative Humidity Range: 0 to 100%
Relative Humidity Accuracy: ±3% from 20 to 80% RH; ±5% elsewhere
Dew Point Range: -55 to 50°C (-67 to 122°F)
Wet Bulb Range: -35 to 50°C (-31 to 122°F)
Barometric Pressure Range/ Accuracy: 30 to 120 kPa/±0.2 kPa (typical)
Display Type, Size: Backlit LCD, 34 x 24 mm (1.34 x 0.94")
Dimensions: 148 L x 53 W x 22 mm D (5.83 x 2.08 x 0.87")
Weight: 81 g (2.86 oz) (without battery)
Power Source: “CR2032” battery (included)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
HHF-312
Consult Sales  
Availability: 
 
 
Handheld anemometer with environmental readings
CR-2032
AUD9.88
Availability: 1 week
 
Replacement CR3032 3V silver battery
All amounts shown in AUD
Note: Comes complete with meter, wrist strap, CR2032 battery and operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.