Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

PRODUCT DISCONTINUED

HHF42

Hot Wire Anemometer | HHF42

Hot Wire Anemometer

CE
  • Thermal Anemometer for Very Low Air Velocities
  • Slim Probe—Ideal for Grills and Diffusers
  • Super Large LCD Reads Air Velocity and Temperature Simultaneously
  • Records Min. and Max. Reading with Recall
  • Data Hold Function
  • Auto Power Off
  • Heavy Duty Carrying Case

Description

The HHF42 is an economical air velocity meter solution for any air flow measurement application, such as, air conveyors, flow hoods, balancing, fans/motors/blowers, furnace velocities, refrigeration cases, paint spray booths and environmental testing. The portable HHF42 flow meter provides fast, accurate readings with digital readability and the convenience of a remote probe. The combination of hot wire and standard thermistor delivers rapid and precise measurements even at low air velocities. The microprocessor circuit assures the maximum possible accuracy and provides special functions and features.

Measurement Range Resolution Accuracy
m/s 0.2 to 20 m/s 0.1 m/s ±(10% + 1 d) Full Scale
kph (km/h) 0.7 to 72.0 km/h 0.1 km/h
fpm (ft/min) 40 to 3940 ft/min 1 ft/min
mph (miles/h) 0.5 to 44.7 miles/h 0.1 miles/h
knots 0.4 to 38.8 knots 0.1 knots
Temp (°C) 0 to 50°C 0.1°C 0.8°C
Temp (°F) 32 to 122°F 0.1°F 1.5°C


SPECIFICATIONS
Display: 3-1/2 digit 13 mm (0.5") dual function LCD
Measurement: m/s, km/h, ft/min, knots, miles/h, Temperature in °C or °F, and Data Hold
Sensor Structure:
   Air Velocity: Tiny glass bead thermistor
   Temperature: Precision thermistor
Memory: Minimum and Maximum with Recall
Power Off: Auto shut off or manual button
Operating Temperature: 0 to 50°C (32 to 122°F)
Operating Humidity: <80% RH
Power Supply: Six 1.5 V “AAA” alkaline or heavy duty batteries (included)
Power Current: Approx. 30 mA dc
Dimensions:
   Instrument: 185 x 78 x 38 mm (7.1 x 3.1 x 1.5")
   Telescope Probe: 12 mm (0.5") dia. x 280 mm (11") (min. length) to 940 mm (37") (max. length)
Weight: Approx. 355 g (12.5 oz)
All amounts shown in AUD
Note: Comes with complete operators manual, hard carrying case and batteries.
We noticed you are from the US. Visit your local site for regional offers and live support.