Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Digital Airflow/temperature Meters

HHF92A

Handheld Digital Airflow/temperature Meters | HHF92A

Handheld Digital Airflow/temperature Meters

AUD364.67 HHF92A

CE
  • Measures Air Velocity and Temperature
  • CFM reading
  • Dual LCD Display
  • Min/Max/Avg Air Velocity Measurements
  • Auto Power Shut Off
  • Battery Powered

Description

The OMEGA HHF92A digital anemometer measures airflow in several different units: ft/min, mph, knots, meters/sec and km/h. Other features include the ability to measure temperature in °F or °C, to give min/max/avg air velocity readings and to measure flow in Cubic Feet per Minute (CFM).

SPECIFICATIONS
Air Flow
Range Resolution
80 to 6900 ft/min 1 ft/min
0.4 to 35 m/sec 0.01 m/sec
0.9 to 78 mph 0.1 mph
0.8 to 68 knots 0.1 knots
1.4 to 126 km/hr 0.1 km/hr
Accuracy: ±3% FS
Temperature
Range Resolution
-10 to 50°C 0.1°C
14 to 122°F 0.1°F
Accuracy: ±0.6°C (1°F)
Battery: 9 V alkaline (included)
Battery Life: 100 hr, under normal usage
Display: dual 4-digit LCD; simultaneous display of velocity and temperature
Display Size: 37 x 42 mm (1-1/4 x 1-5/8"); 9999 max reading
Dimensions: 183 x 76 x 45 mm (7.2 x 3 x 1.8")
Fan Diameter: 70 mm (2-7/8")
Auto Power Off: 20 min
Data Hold: standard
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
Click to expand/minimize a list of what others bought with theHHF92A
HHF92A
AUD364.67
Availability: 1 week
 
handheld digital airflow/temperature meter kit
  
MN1604
Consult Sales  
Availability: 
 
 
replacement 9 V battery
All amounts shown in AUD
Note: Kit includes: HHF92A anemometer with integral vane probe, hard carrying case, 9 V battery and operator’s manual.
Ordering Example: (1) HHF92A Handheld anemometer/thermometer kit, AUD364.67
We noticed you are from the US. Visit your local site for regional offers and live support.