Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Handheld Dip Strip Photometer

HHWT-13 Series

Handheld Dip Strip Photometer | HHWT-13 Series

Handheld Dip Strip Photometer

CE
  • Dip Strip Photometer
  • 0.01 ppm (mg/L) Precision
  • No Visual Color Matching Required
  • Waterproof Meter NEMA 4X (IP67)
  • Automatic Countdown Test Timer
  • 140 Test Memory
  • Simple 3-Button Control
  • Lightweight

Description

OMEGA’s HHWT-13 is a handheld photometer designed for direct read testing water. The HHWT-13 has been designed to offer the user a more “green” and cost-effective alternative to testing. Instead of using a 10 ml water sample, it uses a 4 ml water sample, which uses up to 60% less chemical per test. The easy to use dip strip method delivers the reagents to the sample safely and takes the guesswork out of water testing.

SPECIFICATIONS
Measurement Method: Photometric
Light Source: Light emitting diode (LED)
Wavelength: 638 nm
Memory: 20 tests per menu, 140 total
Preprogrammed Tests: Ammonia, BT-pH, Chloride, Cyanide, Fluoride, Total Iron (Fe+2/Fe+3), Phosphate, Quaternary Ammonia, and Sulfide
Transmission Mode Tests: Aluminum, Biguanide, Cyanuric Acid, Sulfate, and Turbidity
Transmission Range: 100 to 0.00%T
Photometric Precision: 0.001
Display: 3-digit customized LCD with enunciators
Cell Path Length: 20 mm (0.79")
Cell Chamber: PET plastic fused into chamber, non-removable
Sample Required: 4 ml (0.13 oz)
Reagent System: Utilizes strip reagent delivery system
Operating Temperature Range: 0 to 50°C (32 to 122°F)
Power Supply: (4) AAA alkaline batteries (included)
Battery Life: 2000 tests with alkaline batteries
Electromagnetic Compliance: Emitted Interference–EN 61326 (EMC) Immunity to Interference–EN 61326
Waterproof Rating: Exceeds NEMA 4X (IP67)
Weight: 140 g (5 oz)
Dimensions: 5 W x 3.5 D x 16.5 cm H (2 x 1.4 x 6.4")
Place Order(Specify Model Number)

What Other People Bought: When you see this icon, click on it to expand a list of products that other people have bought when they purchased this model.

Part Number/ Desc.
Qty
Description
  
HHWT-13
Consult Sales  
Availability: 
 
 
Handheld photometer for Ammonia, Aluminum, Biguanide, BT-pH, Chloride, Cyanide, Cyanuric Acid, Fluoride, Total Iron, Phosphate, Sulfate, and Sulfide
Accessories
  
HHWT-486821
Consult Sales  
Availability: 
 
 
50 test strips and dropper reagent for Aluminum
  
HHWT-486654
Consult Sales  
Availability: 
 
 
25 test strips and dropper reagent for Ammonia
  
HHWT-486810
Consult Sales  
Availability: 
 
 
50 test strips for Biguanide
Click to expand/minimize a list of what others bought with theHHWT-481657
HHWT-481657
AUD36.08
Availability: 6 weeks
 
25 test strips for Chloride/Salt II (as NaCl)
  
HHWT-486812
AUD111.00
Availability: 6 weeks
 
Kit for 50 tests of Cyanide
  
HHWT-481652
AUD28.00
Availability: 6 weeks
 
Bulk dropper bottle with liquid reagent for 60 tests for Cyanuric Acid II
  
HHWT-486643
Consult Sales  
Availability: 
 
 
50 test strips for Fluoride
Click to expand/minimize a list of what others bought with theHHWT-486650
HHWT-486650
AUD55.64
Availability: 1 week
 
Kit with 50 test strips and 50 reducer pillows for Total Iron
  
HHWT-486652
Consult Sales  
Availability: 
 
 
100 test strips for pH, BT
Click to expand/minimize a list of what others bought with theHHWT-486814
HHWT-486814
AUD53.00
Availability: 6 weeks
 
50 test strips for Phosphate
  
HHWT-486823
Consult Sales  
Availability: 
 
 
50 test strips for Quarternary Ammonia
Click to expand/minimize a list of what others bought with theHHWT-486608
HHWT-486608
AUD36.00
Availability: 1 week
 
50 test strips for Sulfate (as SO4)
  
HHWT-486818
Consult Sales  
Availability: 
 
 
Kit for 50 tests for Sulfide (as H2S)
  
HHWT-487200
Consult Sales  
Availability: 
 
 
Dilution kit (includes 500 ml vented wash bottle, plastic lab 50 ml graduated cylinder with seal, 1 ml syringe, 5 ml syringe
Click to expand/minimize a list of what others bought with theRCC-1000
RCC-1000
AUD123.38
Availability: 1 week
 
Rugged carrying case with foam insert
  
MN2400-12
Consult Sales  
Availability: 
 
 
Replacement ''AAA'' batteries (12)
All amounts shown in AUD
Note: Comes complete with photometer, mixing cap, cell cleaning brush, 4 "AA" batteries and operator’s manual (test reagent strips sold separately).


We noticed you are from the US. Visit your local site for regional offers and live support.