Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Laboratory Homogenizers

HMG-10 Series

Laboratory Homogenizers, Homogenizers | HMG-10 Series

Laboratory Homogenizers, Homogenizers

AUD3,945.00 HMG-11S

CE
  • Powerful
  • Variable Speed
  • 316 Stainless Steel Generators for Sterilization

Description

Powerful and loaded with features, the HMG-10 Series homogenizer has a 144 watt, high-torque motor with a variable speed adjustment, allowing for homogenization in mere seconds and a maximum noise level of only 68 dB. A separate on/off switch conveniently allows for the slide switch speed control to remain at your ideal homogenizing speed. With quick connect rotor stator generators, ranging from 5 to 20 mm (0.20 to 0.79") in diameter, or with sealed tube chamber assemblies, the HMG-10 series can homogenize samples as small as 0.03 ml or as large as 1 L. The HMG-10 series probes are the better alternative to disposable plastic generator probes. This unique generator probe is manufactured from 316 stainless steel material. This allows for homogenizing samples without cross contamination and without the need to stop and clean a generator between samples. HMG-10 series generator probes can quickly lock into the special adaptor to provide hands-free ejection of the probe, minimizing the chance of accidental contamination.

Specifications
Dimensions: 5.4 W x 20 H x 5.03 cm D (2.15 x 7.87 x 1.98")
Weight: 0.6 kg (1.4 lb)
Speed Range: 5000 to 35,000 rpm (120V), 5000 to 33,000 rpm (220V)
Power: 144 watt
Sample Volume: 0.03 ml to 1 L*
Noise Rating: 68 dB
Speed Control: Analog variable speed, separate on/off switch
* Recommended maximum sample volume.
All amounts shown in AUD
Note: Comes complete in a carrying case with operator’s manual.

Kit contents listed above.

To order units with 220VAC Power add -220VAC to the model number no additional charge.
We noticed you are from the US. Visit your local site for regional offers and live support.