Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Miniature Interface Converters

IC11A-F and IC11-PLUS

Miniature Interface Converters | IC11A-F and IC11-PLUS

Miniature Interface Converters

  • Connect Directly to 9-Pin Serial Port
  • Miniature Size Conserves Space
  • Model IC11-PLUS Has Automatic Data Direction Control Circuit

Description

OMEGA’s miniature IC11 converters provides all the features required of high quality interface converters in a miniature package and at a low cost!

The IC11 intelligent RS-232 to RS-422/485 converter can be selected for half/full duplex, and will allow transmission distances of up to 1220 m (4000').

The IC11 converts an RS-232 signal to RS-422/485. Simply attach one end to an RS-232 device and connect the other end (screw terminals) to an RS-422/485 device. The converter allows data transfer rates up to 120 Kbps. Power is acquired directly from a computer’s serial port, or using the included USB-plug cable.

Specifications
Function:
RS-232 to RS-422/485 converter
Power: From RS-232 port or external 5 V power
from included USB-plug cable
Transmission: Asynchronous
Operate Mode: Full/half duplex
Data Rate: Up to 120 Kbps

IC11A-F Transmitter/Receiver Control
1) TX Enabled and RX Enabled
2) TX Enabled when RTS is ON, RX Enabled
3) TX Enabled when RTS ON, RX Enabled when RTS OFF

IC11-PLUS Transmitter/Receiver Control:
Automatic

Communication Mode:
IC11A-F: DTE/DCE;
IC11-PLUS:DCE only
Connector: DB25F (includes DB-25M/DB-9F mini-gender changer)
RS422/485 Connector: 5 screw terminals
Dimensions:
69 mm L x 53 mm W x 22 mm H
(2.7 x 2.1 x 0.9")
Environmental:
0 to 50°C (32 to 122°F), 0 to 90% RH
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
IC11A-F
Consult Sales  
Availability: 
 
 
RS-232 to RS-422/485 miniature interface converter
IC11-PLUS
Consult Sales  
Availability: 
 
 
RS-232 TO RS422/485 miniature interface converter with auto direction control circuit
All amounts shown in AUD
Note: Each unit supplied with 1.5 m (5') USB-plug cable, DB-25M/DB-9F mini-gender changer and complete operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.