Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Biohazard Autoclave Gloves

Biohazard Autoclave Gloves |

Biohazard Autoclave Gloves

Description

These soft, pliant, all-cotton terry cloth gloves are superb for handling hot objects out of the autoclave or oven, or for other heat protection in the lab, school or industry. Heat-resistant up to 232°C (450°F), they replace hazardous asbestos gloves. Gauntlets in two lengths provide wrist and forearm protection, and the bright orange color offers high visibility. Machine wash, air dry. Sold individually.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-132010000
Consult Sales  
Availability: 
 
 
Gauntlet Length 13 cm (5'), Overall Length 33 cm (13')
LAB-132010001
Consult Sales  
Availability: 
 
 
Gauntlet Length 28 cm (11'), Overall Length 47 cm (18.5')
All amounts shown in AUD
Note: Note: Gloves are not waterproof and should not be used to handle dry ice.
We noticed you are from the US. Visit your local site for regional offers and live support.