Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Multipurpose Trays

Multipurpose Trays |

Multipurpose Trays

Description

These large capacity, rugged polypropylene trays have multiple uses. The substantial depth and 8.5 liter (9 quart) volume of each can be used to hold a large quantity of samples in a water bath or on ice. The trays are steam autoclavable at 121ºC (250ºF) and ideal for holding instruments while autoclaving. Use in a sink when cleaning glassware to reduce chance of damage or for transporting labware. Inside corners are rounded for easy cleaning. The top rim adds rigidity and provides handholds for transport. Each size nests with identical trays to minimize storage space requirements.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-162000010
Consult Sales  
Availability: 
 
 
30.5 L x 24.8 W x 11.4 H (12 x 9¾ x 4½)
LAB-162000011
Consult Sales  
Availability: 
 
 
32.4 L x 26.7 W x 10.8 H (12¾ x 10½ x 4¼)
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.