Call Us
Now
Cart
|
Contact
|
Help
|
auinfo@dwyeromega.com
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
Pressure Conversion Guide
FTP Site
TOP
Technical Learning
Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme Injection
Read more about
Ultrasonic Flow Meters
Home
»
»
»
Clips for Beakers and Pitchers
Clips for Beakers and Pitchers
PLACE ORDER
Sturdy Holder Clips Onto The Side of an Open Container with a Wall up to 6.35 mm (¼") Thick
Holder Has Room for Sample Identification Marks
Order Table
Description
Specs
Print
Top
Description
These easy-to-use, polypropylene clips affix to the rim of a beaker or pitcher to hold tubing, dialysis bags or thermometers.
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
LAB-182350000
Consult Sales
Availability:
Qty
Tubing holder “A”, Holds Up to 9.5 mm (3/8') O.D., Quantity per Bag 6
LAB-182370000
Consult Sales
Availability:
Qty
Dialysis bag holder “B”, Holds On rim up to ¼' thick, Quantity per Bag 6
LAB-182410000
Consult Sales
Availability:
Qty
Thermometer holder “C”, Holds 3.2 to 11 mm dia. (1/8 to 7/16') Quantity per Bag 3
†
All amounts shown in AUD
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >