Call Us
Now
Cart
|
Contact
|
Help
|
auinfo@dwyeromega.com
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
Pressure Conversion Guide
FTP Site
TOP
Technical Learning
Hybrid Ultrasonic Flow Meter Application Helps Ensure Accurate Enzyme Injection
Read more about
Ultrasonic Flow Meters
Home
»
»
»
Autoclavable Tubing Connectors, PP
Autoclavable Tubing Connectors, PP
PLACE ORDER
Excellent Chemical Resistance
Autoclavable Polypropylene
Serrated Connecting Surfaces to Prevent Tubing Slipping
Withstands Flows to 20 psi
The Elasticity of the Tubing Will Influence Choice of Size
Dimensions Listed are Nominal
Order Table
Description
Specs
Print
Top
Description
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
LAB-222925
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 4 (1⁄8 to 5⁄32), 100
LAB-222935
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 6 (3⁄16 to 7⁄32), Package Quantity 100
LAB-222945
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 8 (1⁄4 to 5⁄16), Package Quantity 100
LAB-222955
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 10 (3⁄8), Package Quantity 100
LAB-222965
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 12 (7⁄16), Package Quantity 100
LAB-222975
Consult Sales
Availability:
Qty
Fits Tubing I.D. mm (inch) 14 (1⁄2 to 9⁄16), Package Quantity 100
†
All amounts shown in AUD
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >