Description
These scoops are rigid, strong and smooth. A flat bottom keeps them upright when filled or empty, allowing them to be used as weighing boats or to be placed on a flat surface. The 60 and 12, 5 ml scoops have a longer handle that increases the distance between the hand and sample. Steam autoclavable at 121°C (250°F), they comply with FDA regulations for food contact. Special prices on yearly contracts for large quantities and colors are available on request. 12 per bag except *LAB-36756000 (6 per bag). Bulk quantity pricing available.