Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Ampule Opener

Ampule Opener |

Ampule Opener

  • Includes 4 Inserts to Allow Opening of 1, 2, 5 and 10 ml Ampules
  • Open Ampules Easily and Safely
  • Transparency Allows Unobstructed Viewing of Ampule Contents at all Times
  • Copolyester Plastic Construction has Broad Chemical Resistance

Description

Box style design allows one handed opening of up to 3 ampules at a time by simply pressing down on the lid. Ampule necks snap clean and are contained within the device while fingers stay away from sharp edges. After removing ampule contents, turn the device upside down over a trash receptacle to safely discard ampules and tops.

Dimensions: 9.5 L x 7.6 W x 8.3 cm H (3.75 x 3 x 3.25")
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-389520000
Consult Sales  
Availability: 
 
 
Ampule opener
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.