Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Mini Vacuum Desiccator

LAB-410990000

Mini Vacuum Desiccator | LAB-410990000

Mini Vacuum Desiccator

  • Interior Volume: 0.015 Cu. Ft.
  • Vacuum Rating of 740 mm Hg (29")
  • Clear Polycarbonate Top; White Polypropylene Bottom
  • Stopcock with 2 mm (0.08") ptfe Plug Uses 6 mm (1⁄4") Tubing
  • Peripheral Flange Around the Bottom Fits Into Two Snap Locks and Seals the Two Halves Against a Buna-O-Ring

Description

The top section of this laboratory vacuum desiccator is clear, molded polycarbonate for observation from any angle. A polypropylene stopcock with a PTFE plug allows gentle air entrance when releasing vacuum. A peripheral flange around the bottom section fits into two snap locks sealing the two halves against a Buna-N O-ring. A polypropylene stopcock with 2mm bore PTFE plug extends from the top center; the bottom section is polypropylene. Vacuum retention rating is 740mm Hg (29"). Interior dimensions are 102mm (4") diameter x 59mm (27/16") high. The base is 175mm (67/8") diameter. In less than 12" of bench-top space, these strong, shatter resistant desiccators will store and protect sensitive products.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-410990000
Consult Sales  
Availability: 
 
 
Mini vacuum desiccator Dimensions 17.5 x 12.6 cm (63⁄4 x 5')
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.