Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Dome Vacuum Desiccator

LAB-42029

Large Dome Vacuum Desiccator | LAB-42029

Large Dome Vacuum Desiccator

  • Interior Volume: 2.29 Cu. Ft.; Holds: 101 Cans
  • Two Removable Polypropylene, 36.5 and 22.5 cm Diameter (14.5 and 9") Shelves
  • Side Handles Provide Easy Portability and Can be Used to Affix a Lock or Tamper-Evident Seals
  • Gas Port Can be Closed to Allow Use with Standard Desiccants When Vacuum is Not Required

Description

This large, domed desiccator is made from laboratory grade polycarbonate for a clear, unobstructed view of contents. Users will appreciate the roomy interior, portability and ease of use. Gas-port accepts ¼" I.D. tubing and has an easy turning PTFE stopcock which allows for the gentle entrance of air and minimal disturbance to the inside chamber and its contents.
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-420290000
Consult Sales  
Availability: 
 
 
Large dome vacuum desiccator (1 gas port), Dimensions 60 x 60 cm (22 x 22')
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.