Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Vacuum Desiccator Chamber and Plate

LAB-420430000

Vacuum Desiccator Chamber and Plate | LAB-420430000

Vacuum Desiccator Chamber and Plate

  • Interior Volume: 0.21 Cu. Ft.
  • Can Withstand a Full Vacuum at Room Temperature
  • Clear Polycarbonate Top
  • ABS Plastic Plate and O-Ring Seals the Top Against the Chamber’s Flange
  • Stopcock with 2 mm (0.08") PTFE Plug Uses 6 mm (1⁄4") Tubing

Description

This domed desiccator is made from laboratory grade polycarbonate for a clear, unobstructed view of contents. These desiccators provide portability and ease of use. Gas-port accepts ¼" I.D. tubing and has an easy turning PTFE stopcock which allows for the gentle entrance of air and minimal disturbance to the inside chamber and its contents.
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.