Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Small Molded Benchtop Fume Hood

LAB-500000002

Small Molded Benchtop Fume Hood | LAB-500000002

Small Molded Benchtop Fume Hood

Description

Designed for small facilities, laboratory or installations in which a number of fume hoods are needed, this unit is excellent for use in schools, junior colleges and universities. Features include a one-piece shell molded of chemical resistant polyethylene with rounded inside corners for easy cleaning. The clear acrylic sash slides on a track featuring stop pins for open, closed or intermediate positions, and a bottom gap allows for continuous air flow. The stepped exhaust duct can be used with either a 12 or 15 cm (4 or 6") diameter duct.

Specifications
Overall Dimensions:69 L x 33 W x 56 cm H (27 x 13 x 22")
Front Opening: 56 W x 30 cm H (22 x 12")
Exhaust System Requirements: 200 cfm (free air) recommended
Shipping Weight: 17 kg (38 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-500000002
Consult Sales  
Availability: 
 
 
Small molded benchtop fume hood
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.