Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Large Molded Fume Hood

LAB-500000000 Series

Large Molded Fume Hood | LAB-500000000 Series

Large Molded Fume Hood

Description

LAB-500000003 This laboratory fume hood features a one-piece shell molded of polyethylene with a clear acrylic sash that slides on inside tracks. It can be set in an open, closed or intermediate position. When the front opening is in the closed position, the sash remains open slightly to facilitate continuous air flow. LAB-500000004 This fume hood is the same as LAB-500000003, shown above, but includes a flat internal baffle across the rear of the shell. The baffle slopes forward, leaving space beneath for air flow to sweep the deck, and space above in order to efficiently remove airborne vapors.

Specifications
Overall Dimensions: 107 L x 51 W x 76 cm H (42 x 20 x 30")
Front Opening: 88 x 36 cm H (35 x 14")
Stack O.D.: 15 cm (6")
Exhaust System Requirements: 350 cfm (free air) recommended
Shipping Weight: 25.5 kg (56 lb)
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LAB-500000003
Consult Sales  
Availability: 
 
 
Large molded fume hood
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.