Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Observation Fume Hood

LAB-500002002

Observation Fume Hood | LAB-500002002

Observation Fume Hood

Description

Lightweight and economical, this hood has clear polycarbonate windows which are stronger than acrylic, wipe clean with a damp cloth, and provide excellent visualization in a group setting. The front sash opens to three adjustable positions for air flow control. The hood’s polyethylene surface is chemical resistant and easy to clean. Stepped exhaust duct will accept either a 12 or 15 cm (4 or 6") diameter duct.

Specifications
Overall Dimensions: 69 L x 33 W x 56 cm H (27 x 13 x 22")
Back Stationary Window: 50.8 W x 27.9 cm H (20 x 11")
Exhaust System Requirements: 200 cfm (free air) recommended
Shipping Weight: 18.1 kg (40 lb)
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.