Call Us
Now
Cart
|
Contact
|
Help
|
auinfo@dwyeromega.com
|
1800 106 210
|
Toll-Free in Australia:
1800 106 210
International
+65 6415 5353
search term
Part Number
All OMEGA
Menu
Part Number
All OMEGA
Quick Order
Products
Products by Book
Temperature
Data Acquisition
Pressure
Flow & Level
pH & Conductivity
Automation
Product by Category
Test & Measurement
Lab Equipment
Environmental
Process Control
Power Monitoring
Search Tools
Product Finders
Thermocouples
Handheld Meters
Wireless Sensors
Load Cells
Pressure Transducers
Strain Gauges
Data Acquisition
Data Loggers
More...
Support
Sales
e-Quotes
Shipping
Reference
SDS
Downloads
Product Manuals
Software
About OMEGA
About OMEGA
What's New
OMEGA Worldwide
Contact Us
My Account
My Customer Account
e-Quotes
Forgot Password?
Select Region
Americas
Brazil
Canada
Canada(French)
Mexico
United States
Europe/EMEA
Czech Republic
Denmark
France
Germany
Italy
Netherlands
Spain
United Kingdom
Also serving the
Middle East and Africa
Asia Pacific
Australia
China
India
Japan
Korea
Malaysia
Philippines
Singapore
Brunei, Cambodia, Indonesia,
Laos, Myanmar, Vietnam
Taiwan
Thailand
Product by Category
Temperature
Pressure, Strain and Force
Flow & Level
pH & Conductivity
Heaters
Data Acquisition
Automation
Support
Manuals
Tech Reference
FTP Site
TOP
Technical Learning
5 Ways the Right Expertise Can Simplify the Customization Process
Read more about
Product Customization
Home
»
»
»
Canister Style Compression Load Cells, Multi-Column Design
- Discontinued
LC1288 - Discontinued
PLACE ORDER
0.25% Interchangeable for Multiple Load Cell Applications
NIST Traceable Calibration Standard
Multi-Column Design for Rugged Industrial Applications
Heavy Duty Stainless Steel Welded Case for Harsh Environments
NTEP Class IIIL: 10,000 Divisions
OIML R60 3,000 Divisions
Order Table
Description
Specs
Print
Top
Description
SPECIFICATIONS
Agency Approvals: NTEP: III 5,000 Multiple NTEP: IIIL 10,000 Multiple OIML: R60 3,000 Multiple
Excitation: 5 to 20 Vdc recommended; 25 Vdc maximum
Full Scale Output: 2 mV/V ±0.25%
Calibration: (Compression) NIST Traceable
Combined Error: 0.03% FS Linearity: 0.03% FS
Hysteresis: 0.03% FS
Repeatability: 0.02% FS
Creep Error: 0.03% FS in 20 min
Thermal Effects: Zero 0.0015% FS/°F Span 0.0008% Rdg/°F
Zero Balance: 0.01% FS
Insulation Resistance: 1000 MOhms at 50 Vdc
Operating Temp Range: -18 to 65°C (0 to 150°F)
Compensated Temp Range: -10 to 40°C (14 to 104°F)
Ultimate Overload: 300% of rated capacity
Input Resistance: 450 ±4.5 Ohms
Output Resistance: 480 ±4.8 Ohms
Safe Side Load: 30% of rated capacity
Safe Overload: 150% of rated capacity
Ultimate Overload: 400% of rated capacity
Sealing: Meets IP66/67 standards
Material: Welded Stainless Steel
Electrical: 35 ft (10.7 m) 4-Conductor Cable; 22 AWG Shielded & Jacketed
Place Order
(Specify Model Number)
Part Number
/ Desc.
Qty
Description
LC1288-25K
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-25,000 lb capacity
LC1288-50K
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-50,000 lb capacity
LC1288-100K
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-100,000 lb capacity
LC1288-200K
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-200,000 lb capacity
LC1288-10MT
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-10 metric ton capacity
LC1288-25MT
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-25 metric ton capacity
LC1288-40MT
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-40 metric ton capacity
LC1288-50MT
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-50 metric ton capacity
LC1288-100MT
Consult Sales
Availability:
Qty
Multi column compression load cell, 0-100 metric ton capacity
†
All amounts shown in AUD
We noticed you are from
the US
. Visit your local site for regional offers and live support.
Stay here.
Go to the
the US
site >