Ideal for Load Measurement Where Space Is Restricted
Full Wheatstone Bridge Circuit Design
Aluminum Construction for Ranges of 25 lbs. or Less
Stainless Steel Construction for 50 lb. Models
Description
This Series is dicontinued. Please see the
LCGD Series as a possible substitute or contact engineering for assistance.
OMEGA’s LCGC Series load cell is useful in a variety of applications with minimal space and moderate capacity requirements. Excellent long-term stability and reliability over rugged operating conditions are realized by this miniature load cell. High quality strain gages, precision gaging techniques and Aluminum construction assure excellent operating characteristics.
† All amounts shown in AUD Note: Models with ranges of 25 pounds or less are made of Aluminum. Units with a 50 pound range are made of stainless steel.