Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

LVDT Long Stroke Displacement Transducers High Accuracy DC Output  - Discontinued

LD600

High Accuracy DC Long Stroke Displacement Transducers for linear displacement measurement | LD600

CE
  • Rugged Stainless Steel Case
  • Custom Built-in Hybrid IC Gives Linear dc Output
  • 0.25% Linearity
  • Spring-Loaded Armature
  • Compatible with Standard dc Signal Conditioning Modules

Description

The LD600 Series has been discontinued, please see the LD620 series as a possible substitute or consult OMEGA's Pressure Engineering department.
The LD600 Series provides our longest stroke length (for dc powered transducers) to a total of +/- 300 mm (12 inches). Our custom hybrid IC, composed of an oscillator/ demodulator and filter, requires dc excitation and provides a linear mV signal proportional to displacement. The built-in electronics enable extremely simple systems to be set up. The mV/V output is compatible with all dc metering, recording and data interface devices. The transducers are provided with a spring-return armature for easy installation. The inherent long life, infinite resolution and excellent repeatability of LD600 Series transducers makes them highly suitable for many varied and demanding applications.

SPECIFICATIONS

ELECTRICAL

Linearity: 0.25% FS
Response Time: 100 Hz @ 3 db
Output Ripple: <1% FS
Thermal Effect: zero: 0.003%/°F (0.005%/°C); sensitivity: 0.009%/°F (0.015%/°C)
Compensated Temperature Range: -20 to 80°C (-4 to 175°F)
Operable Temperature Range: -20 to 80°C (-4 to 175°F)
Electrical Connection: 2.9 m (9') shielded, color coded cable
Calibration: Provided with a transducer output impedance of 2.0 KOhms into a calibration load of 20 KOhms at 20°C. Variations in these parameters will change performance

MECHANICAL
Threaded Core:
see chart
Core Material: Ni/Fe -Radio Metal 50
Case Material: 400 series stainless steel

CONNECTIONS
Electrical Connections

Red: + Excitation
Blue: - Excitation
White: +Signal*
Green: - Signal
*Polarity is for inward displacement

For full product specifications view pdf file in "Related Links" below
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LD600-15
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 15 mm linear stroke
LD600-25
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 25 mm linear stroke
LD600-50
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 50 mm linear stroke
LD600-100
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 100 mm linear stroke
LD600-150
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 150 mm linear stroke
LD600-250
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 250 mm linear stroke
LD600-300
Consult Sales  
Availability: 
 
 
DC LVDT with +/- 300 mm linear stroke
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.