Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Displacement Sensors with In-Line Signal Conditioner
Discontinued

LD610

Economical LVDT's with In-Line Signal Conditioner | LD610

Economical LVDT's with In-Line Signal Conditioner

CE
  • ±10 Volt DC Output
  • IP66 Environmental Rating
  • Stainless Steel Body and Carrier
  • Guided Core with Removable Spring for Easy Installation

Description

The LD610 Series has been discontinued, please see the LD620 series as a possible substitute or consult OMEGA's Pressure Engineering department.
The LD610 series are economical LVDT’s with in-line signal conditioner available in stroke lengths from ±1.5 to ±250 mm (±0.06 to ±10 in). They feature a guided core with standard spring loading. For applications requiring free travel, the spring can easily be removed in the field. The LD610 series operates on a ±15 volt dc supply and provides a ± dc voltage output.

COMMONSPECIFICATIONS
Excitation Voltage: ±15 Vdc @ 18 mA max
Output: ±10 Vdc
Linearity: 0.3% FS
Bandwidth: 250 Hz
Output Current Drive: 8 mA max
Storage Temp.:
Probe: -55 to 150°C (-67 to 302°F)
Signal Conditioner:-55 to 70°C (-67 to 158°F)
Operating Temp.:
Probe: -55 to 150°C (-67 to 302°F)
Signal Conditioner: 0 to 70°C (32 to 158°F)
Zero Temperature Coef: 0.025% FS/°C
Span Temperature Coef: 0.03% FS/°C
Environmental Rating: IP66
Materials of Construction: Body: stainless steel; core: nickel/iron alloy
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LD610-1.5
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 1.5 mm linear stroke
LD610-2.5
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 2.5 mm linear stroke
LD610-5
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 5 mm linear stroke
LD610-10
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 10 mm linear stroke
LD610-15
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 15 mm linear stroke
LD610-25
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 25 mm linear stroke
LD610-50
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 50 mm linear stroke
LD610-100
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 100 mm linear stroke
LD610-250
Consult Sales  
Availability: 
 
 
LVDT with in-line signal conditioner and +/- 250 mm linear stroke
All amounts shown in AUD
We noticed you are from the US. Visit your local site for regional offers and live support.