Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Waterproof Displacement Sensors
IP68 Rated LVDT’S - Discontinued

LD660 Series

Waterproof Displacement Sensors (IP68) LVDT’S | LD660 Series

Waterproof Displacement Sensors (IP68) LVDT’S

CE
  • Uni-Directional or Bi-Directional Models
  • Rugged Construction for Washdown and Harsh Environments
  • Extra Protection Against Electrical Interference
  • MS Type Axial Connector Included
  • Stainless Steel Body and Core Carrier
  • IP68 Environmental Rating
  • Screw Mount Design
  • Applications:
     Proprotional Actuators
     Robotic Automation
     Linear Servo Actuator
     Industrial Automation Controls
     Motion Control

Description

The LD660 series has been discontinued. Please see the LD630 series as a possible alternative or contact our Pressure, Strain and Force Engineering department.

The LD660 Series rugged LVDT’s are designed for use in wet or challenging environments in industrial control applications. They are dc output and available with either a ± 5 Vdc output (LD660 Models) with zero volts out at center position or a 0 to 10 Vdc output (LD661 Models) with zero volts out at the extended position.
All models carry an IP68 environmental rating and utilize a screw mount configuration for easier installation. They are spring loaded and include a ball tip and screw mounting fixture.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output:
LD660: ± 5 Vdc
LD661: 0 to 10 Vdc
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (-4 to 149°F)
Temperature Coefficient: <0.03% FSO/°C (0.017%/° F)
Vibration (Sinusoidal):
10 to 50 Hz: 1 to 10 g rms linear
50 Hz to 1 kHz: 10 g rms
Shock: Drop test 1 m (3') onto hard surface
Connection: 6 pin MS type axial connector includes mating connector with 3 m (9') cable
Environmental Sealing: IP68
Body Material: 300 series stainless steel
Core Material: Nickel-iron
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
BiDirectional Models with ±5 Vdc Output
LD660-2.5
Consult Sales  
Availability: 
 
 
Range ±2.5 mm (± 0.1")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD660-5
Consult Sales  
Availability: 
 
 
Range ±5 mm (± 0.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD660-7.5
Consult Sales  
Availability: 
 
 
Range ±7.5 mm (± 0.3")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD660-10
AUD2,255.00
Availability: 1 week
 
Range ±10 mm (± 0.4")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD660-15
AUD2,405.00
Availability: 1 week
 
Range ±15 mm (± 0.6")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD660-25
Consult Sales  
Availability: 
 
 
Range ±25 mm (± 1.0")
Compatible Meters DP41-E, DP25B-E, DPi Series
UniDirectional Models 0 to 10 Vdc Output
LD661-5
Consult Sales  
Availability: 
 
 
Range 0 to 5 mm ( 0 to 0.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD661-10
Consult Sales  
Availability: 
 
 
Range 0 to 10 mm (0 to 0.4")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD661-15
Consult Sales  
Availability: 
 
 
Range 0 to 15 mm (0 to 0.6")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD661-20
Consult Sales  
Availability: 
 
 
Range 0 to 20 mm (0 to 0.8")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD661-30
Consult Sales  
Availability: 
 
 
Range 0 to 30 mm (0 to 1.2")
Compatible Meters DP41-E, DP25B-E, DPi Series
LD661-50
Consult Sales  
Availability: 
 
 
Range 0 to 50 mm (0 to 2")
Compatible Meters DP41-E, DP25B-E, DPi Series
All amounts shown in AUD
Note: Comes complete with mating connector with 3 m (9') cable. * For compatible meters visit omega.com/meters
We noticed you are from the US. Visit your local site for regional offers and live support.