Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Submersible Displacement Sensors
LVDT with 4 to 20 mA Output - Discontinued

LD680 Series

Submersible Displacement Sensor LVDT's with 4 to 20 MA Output, LD680 | LD680 Series

CE
  • 1 Meter Metal Cable with Bulkhead fitting
  • Rugged Construction for Harsh Environments
  • Extra Screening Against Electrical Interference
  • Stainless Steel Body and Core Carrier
  • IP68 Environmental Rating
  • Captive Core Design
  • Ranges from 0-5 mm to 0-50 mm
  • Applications:
     Proprotional Actuators
     Robotic Automation
     Linear Servo Actuator
     Industrial Automation Controls
     Motion Control

Description

The LD680 series has been discontinued. Please see the LD630 series as a possible alternative or contact our Pressure, Strain and Force Engineering department.

The LD680 Series are submersible DC LVDT’s with a 2 wire 4 to 20 mA loop output. They are environmentally sealed up to 100 bar (1500 psi) and come standard with 1 m (3.3') of mineral insulated cable and 3 m (9.8') of polyurethane cable. Other lengths are available on special order.

SPECIFICATIONS
Linearity: <0.2% FSO
Excitation Voltage: 10 to 30 Vdc
Output: 4 to 20 mA
Output Ripple: 0.02% FSO
Bandwidth: 500 Hz (-3 dB)
Storage Temp: -20 to 85°C (-4 to 185°F)
Operating Temp: 0 to 65°C (-4 to 149°F)
Temperature Coefficient: <0.03% FSO/ °C (0.017%/°F)
Vibration (Sinusoidal):
    10 to 50 Hz: 1 to 10 g rms linear
    50 Hz to 1 kHz: 10 g rms
Shock: Drop test 1 meter onto hard surface
Connection: 1 m (3.3') of mineral insulated cable with 3 m (9.8') of polyurethane cable (standard)
Sealing: Sealed up to 100 bar (1500 psi)
Body Material: 300 series stainless steel
Core Material: Nickel-iron
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LD680-5
Consult Sales  
Availability: 
 
 
Range 0 to 5 mm (0 to 0.2 in)
LD680-10
Consult Sales  
Availability: 
 
 
Range 0 to 10 mm (0 to 0.39 in)
LD680-15
Consult Sales  
Availability: 
 
 
Range 0 to 15 mm (0 to 0.6 in)
LD680-20
Consult Sales  
Availability: 
 
 
Range 0 to 20 mm (0 to 0.8 in)
LD680-30
Consult Sales  
Availability: 
 
 
Range 0 to 30 mm (0 to 1.2in)
LD680-50
Consult Sales  
Availability: 
 
 
Range 0 to 50 mm (0 to 2.0 in)
All amounts shown in AUD
Note: Comes complete with operator’s manual.
We noticed you are from the US. Visit your local site for regional offers and live support.