All-Plastic Design Works in Wide Variety of Applications
Not Bothered by Foam or Bubbles
1 AMP SPST Relay Standard
Excellent for Use in Food, Pharmaceutical, and Wastewater Applications
NEMA-6 (IP68) Submersible Sensor and Cable
Works with Liquids and Slurries
Description
The LTU-100 Series has been discontinued.
Please see the LTU-2000 Series as a possible alternative or contact our Flow Engineering Department.
The LTU-100 Series consists of a sensor with dual tuning forks which are vibrated at a high frequency. As the tuning fork is progressively covered by a liquid, a shift in frequency occurs which activates the relay output. The tuning fork sensor is often used in conditions where there may be frequent composition changes in the liquid. Factory calibration ensures accuracy over a wide range of liquids, including lubricating oils and hydraulic fluids.
† All amounts shown in AUD Note: Comes with complete operator’s manual, CE compliance. Two extended cable lengths available for 7.62 m (25'), add “-25”, or for 15.24 m (50'), add “-50.” Add $1.00 per foot. (OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)