Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Level Switch Heavy Duty Side-Mounted

LV-1301

Level Switch Heavy Duty Side-Mounted | LV-1301

Level Switch Heavy Duty Side-Mounted

  • Rugged Design
  • Field Serviceable
  • Allows for Direct Switching
  • 20 Amp Relay

Description

The LV-1301 rugged, side-mounted liquid-level switch can handle enough electrical power to control a pump’s on/off action directly. This makes intermediate relays unnecessary, thereby lowering cost.

The LV-1301’s design allows for disassembly and cleaning after use with liquids containing contaminants or causing residual buildup. Such periodic maintenance helps extend the switch’s service life.

SPECIFICATIONS
Electrical: 20 A @ 125, 250 or 480 Vac, 10 A @ 125 Vac inductive, 1 hp @ 125 Vac, 2 hp @ 250 Vac, ½ A @ 125 Vdc, 0.25 A @ 250 Vdc
Switch Type: SPDT microswitch, screw terminals
Max Operating Pressure: 6.89 bar (100 psig)
Max Operating Temperature: 125°C (257°F)
Wetted Materials: 304 SS, standard
Float Specific Gravity: 0.60
Mounting Box Enclosure: Epoxy, PVC with FKM sealing gasket
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV-1301
Consult Sales  
Availability: 
 
 
1 1/2" NPT side-mount level switch
All amounts shown in AUD
Note: Comes complete with operator's manual.

We noticed you are from the US. Visit your local site for regional offers and live support.