Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

Self Checking High Level Indicator - Discontinued

LV150 Series

Self Checking High Level Indicator | LV150 Series

Self Checking High Level Indicator

  • Manually “Press to Check”
  • Adjustable Versions for Various Tank Sizes
  • Standard 2" NPT Mounting

Description

This product is no longer available. Please see LV110-Series Drum Level Indicators as a possible replacement


The LV150 Series high level indicators provide a unique solution for tank overfill indication requiring self-checking. This indicator is designed with a 2" NPT mounting, making it ideal for use in underground and aboveground storage tanks. When mounted vertically at the tank top, it reliably indicates high liquid level.

To operate, simply press the brass tube fitting down to perform the self-check test. This manual operation physically moves the inner reed switch assembly while the float remains stationary (wet or dry). By doing this, the switch logic is inverted, checking the integrity of the circuitry without the need to remove the unit from the tank.

Adjustable versions are available for varying tank sizes. A special cinch nut on the mounting allows the stem to travel up or down to fine-tune actuation points. The extent of the adjustment depends on the unit’s length and distance from the mounting to the highest float stop.

The LV150 Series is offered in integral one foot lengths. For other lengths, adaptor systems are available. They consist of 2 parts: the LVR-C6S coupling (2 x 2" FNPT) and an LVR-6S pipe nipple (2 x 2" MNPT) of various lengths to change the insertion depth of the sensor. When using the adaptors, retaining clip pliers are required to remove the float for installation.

SPECIFICATIONS
Wetted Materials:
    Stem and Mounting: Brass or 316 stainless steel
    Float: BUNA or 316 stainless steel
Operating Temperature: BUNA Floats: Water: to 82.2°C, Oil -40°C to 121.1°C (-40°F to 250°F). 316 SS Floats: -40°C to 148.9°C (-40°F to 300°F)
Pressure Limitations: Up to 150 PSIG for BUNA float units or when used with 316 SS adaptors; up to 750 PSIG for 316 SS float units.
Accuracy: ±3 mm ±18")
Switch Rating: 20 VA, 120-240 Vac pilot duty; 20 W, 50-240 Vdc resistive
Cable: 24" 2-Conductor PVC jacketed
Weight: 1¾ lbs. + 13 lb. per foot for indicators; 1¼ lbs. for LVR-C6S
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV151
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 1 ft length
LV152
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 2 ft length
LV153
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 3 ft length
LV154
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 4 ft length
LV155
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 5 ft length
LV156
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 6 ft length
LV151SS
Consult Sales  
Availability: 
 
 
316SS Std Mount,, 1 ft length
LV152SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 2 ft length
LV153SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 3 ft length
LV154SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 4 ft length
LV155SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 5 ft length
LV156SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 6 ft length
Accessories
LVR-C6S
AUD183.00
Availability: 6 weeks
 
150 lb. 316SS Coupling with2" x 2" FNPT
LVR-6S4
AUD67.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 4" Insertion Lenght Change
LVR-6S5
AUD67.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 5" Insertion Lenght Change
LVR-6S6
AUD72.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 6" Insertion Lenght Change
LVR-6S7
AUD83.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 7" Insertion Lenght Change
LVR-6S9
AUD113.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 9" Insertion Lenght Change
LVR-6S11
AUD139.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 11" Insertion Lenght Change
LVR-6S13
AUD163.00
Availability: 6 weeks
 
150 lb. 316SS Pipe Nipple, 13" Insertion Lenght Change
All amounts shown in AUD
Note: For units with adjustable mount, add suffix “-A” to model number, and add $70 for brass units and $100 for 316SS units.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 
We noticed you are from the US. Visit your local site for regional offers and live support.