Cart  |  Contact  |  Help  |  auinfo@dwyeromega.com  | 
Toll-Free in Australia: 1800 106 210
International+65 6415 5353

High Level Indicator - Discontinued

LV160 Series

High Level Indicator | LV160 Series

High Level Indicator

  • Adjustable Versions for Various Tank Sizes
  • Rugged Construction
  • Standard 2" NPT Mounting

Description

This product is no longer available. Please see LV110-Series Drum Level Indicators as a possible replacement


The LV160 Series high level indicators have a 2 NPT mounting, making them ideal for use in underground and aboveground storage tanks. When mounted vertically at the tank top, the unit reliably indicates high liquid level. The unit’s rugged construction and multiple design options make it adaptable for just about any environment. The indicator is available in brass or stainless steel, making it suitable for use with a wide range of liquids.

Adjustable versions are available for varying tank sizes. A special cinch nut on the mounting allows the stem to travel up or down to fine-tune actuation points. The extent of the adjustment depends on the unit’s length and distance from the mounting to the highest float stop. The LV160 Series is offered in integral 1 foot lengths. For other lengths, adaptor systems are available. They consist of 2 parts: the LVR-CBR coupling (2 x 2" FNPT) and an LVR-B pipe nipple (2 x 2" MNPT) of various lengths to change the insertion depth of the sensor. When using the adaptors, retaining clip pliers are required to remove the float for installation.

SPECIFICATIONS
Wetted Materials:
    Stem and Mounting: Brass or 316 stainless steel
    Float: BUNA or 316 stainless steel
Operating Temperature: Brass w/BUNA: Water up to 82.2°C (180°F) Oil -40°C to 110°C (-40°F to 230°F). 316 SS -40°C to 148.9°C (-40°F to 300°F)
Pressure Limitations: Up to 150 psig for BUNA float units or when used with 316SS adaptors; up to 750 psig for 316SS float units.
Accuracy: ±18"
Switch Rating: 20 VA, 120-240 Vac pilot duty; 20 W, 50-240 Vdc resistive
Cable: 24" 2-Conductor PVC jacketed
Weight: 1½ lbs + ¼ lb. per foot for indicators; 1½ lbs for LVR-CB
Place Order(Specify Model Number)
Part Number/ Desc.
Qty
Description
LV161
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 1 ft length
LV162
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 2 ft length
LV163
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 3 ft length
LV164
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 4 ft length
LV165
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 5 ft length
LV166
Consult Sales  
Availability: 
 
 
Brass/BUNA Std Mount, 6 ft length
LV161SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 1 ft length
LV162SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 2 ft length
LV163SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 3 ft length
LV164SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 4 ft length
LV165SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 5 ft length
LV166SS
Consult Sales  
Availability: 
 
 
316SS Std Mount, 6 ft length
Accessories
LVR-CBR
AUD243.00
Availability: 6 weeks
 
125 lb. brass coupling with 2 x 2" FNPT
LVR-B4
AUD91.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 2 5/8" Insertion Length Change
LVR-B5
AUD120.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 3 5/8" Insertion Length Change
LVR-B6
AUD62.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 4 5/8" Insertion Length Change
LVR-B7
AUD69.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 5 5/8" Insertion Length Change
LVR-B9
AUD96.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 7 5/8" Insertion Length Change
LVR-B11
AUD118.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 9 5/8" Insertion Length Change
LVR-B13
AUD139.00
Availability: 6 weeks
 
125 lb. Brass Pipe Nipples, 11 5/8" Insertion Length Change
All amounts shown in AUD
Note: Comes complete with operator’s manual.

For units with adjustable mount, add suffix “-A” to model number, add $70 for brass units, $100 for 316 SS.

(OPTIONS SHOWN IN THIS "NOTE" ABOVE ARE PRICED IN US$)


 
We noticed you are from the US. Visit your local site for regional offers and live support.